(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Boring Bit, S-SSKP Type

SEC-Boring Bit, S-SSKP Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: S (square); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S12MSSKPL090316
S12MSSKPR090316
S16RSSKPL090320
S16RSSKPR090320
S20SSSKPL090325
S20SSSKPR090325
S25TSSKPL090328
S25TSSKPR090328
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)

SGD 151.80

1 Piece(s) 4 Day(s) or more 16Left Handed150121189.0-6

SGD 151.80

1 Piece(s) 11 Day(s) or more 16Right Handed150121189.0-6

SGD 155.20

1 Piece(s) 7 Day(s) or more 20Left Handed2001615106.8-4

SGD 155.20

1 Piece(s) 7 Day(s) or more 20Right Handed2001615106.8-4

SGD 190.28

1 Piece(s) 7 Day(s) or more 25Left Handed250201812.58.5-2

SGD 190.28

1 Piece(s) 7 Day(s) or more 25Right Handed250201812.58.5-2

SGD 207.26

1 Piece(s) 7 Day(s) or more 28Left Handed3002522145.00

SGD 207.26

1 Piece(s) 7 Day(s) or more 28Right Handed3002522145.00

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Minor Diameter Clamp Shape Screw On
Clearance Angle 11° Oil Hole Presence None Processing Applications For General Inner Diameter, Through Hole Processing
Suitable Tip SP□□0903□□ Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)