(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip S (Square) SNGGS-C

Part Number

Configured Part Number is shown.

 
Part Number
SNGGS70200CG10E
SNGGS70200CST10P
SNGGS70200CST20E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Material Type

SGD 13.72

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous MetalG10E

SGD 13.72

10 Piece(s) 4 Day(s) or more SteelST10P

SGD 13.72

10 Piece(s) 4 Day(s) or more SteelST20E

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Dimension S(mm) 2.38
Dimension φd(mm) 7.14 Machining Application ② For chamfering Cutting Edge Length(mm) 7.14
Material Carbide alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)