(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangle-Shape Without Hole, Positive 11°, TPMR-UJ, For Light To Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
TPMR110304NUJAC8035P
TPMR110304NUJAC820P
TPMR110304NUJAC830P
TPMR110308NUJAC8035P
TPMR110308NUJAC820P
TPMR110308NUJAC830P
TPMR160304NUJAC8035P
TPMR160304NUJAC820P
TPMR160304NUJAC830P
TPMR160308NUJAC8035P
TPMR160308NUJAC820P
TPMR160308NUJAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

SGD 6.53

10 Piece(s) 4 Day(s) or more -Steel0.4---No / Yes-No / Yes (one side)AC8035P6.35-0Light to medium cutting11Coating

SGD 6.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P6.350.4-Light to Medium Cutting11Carbide Coating

SGD 6.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P6.350.4-Light to Medium Cutting11Carbide Coating

SGD 6.53

10 Piece(s) 4 Day(s) or more -Steel0.8---No / Yes-No / Yes (one side)AC8035P6.35-0Light to medium cutting11Coating

SGD 6.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P6.350.8-Light to Medium Cutting11Carbide Coating

SGD 6.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P6.350.8-Light to Medium Cutting11Carbide Coating

SGD 8.74

10 Piece(s) 4 Day(s) or more -Steel0.4---No / Yes-No / Yes (one side)AC8035P9.525-0Light to medium cutting16.5Coating

SGD 8.74

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P9.5250.4-Light to Medium Cutting16.5Carbide Coating

SGD 8.74

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P9.5250.4-Light to Medium Cutting16.5Carbide Coating

SGD 8.74

10 Piece(s) 4 Day(s) or more -Steel0.8---No / Yes-No / Yes (one side)AC8035P9.525-0Light to medium cutting16.5Coating

SGD 8.74

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P9.5250.8-Light to Medium Cutting16.5Carbide Coating

SGD 8.74

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P9.5250.8-Light to Medium Cutting16.5Carbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Slot Code R Dimension S(mm) 3.18

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)