(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangle-Shape With Hole, Negative, TNMG-GU, For Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMG160404NGUAC520U
TNMG160404NGUAC530U
TNMG160404NGUAC6020M
TNMG160404NGUAC630M
TNMG160404NGUAC8015P
TNMG160404NGUAC8035P
TNMG160404NGUAC810P
TNMG160404NGUAC820P
TNMG160404NGUAC830P
TNMG160404NGUT1500A
TNMG160404NGUT1500Z
TNMG160408NGUAC520U
TNMG160408NGUAC530U
TNMG160408NGUAC6020M
TNMG160408NGUAC630M
TNMG160408NGUAC8015P
TNMG160408NGUAC8035P
TNMG160408NGUAC810P
TNMG160408NGUAC820P
TNMG160408NGUAC830P
TNMG160408NGUT1500A
TNMG160408NGUT1500Z
TNMG160412NGUAC520U
TNMG160412NGUAC530U
TNMG160412NGUAC6020M
TNMG160412NGUAC630M
TNMG160412NGUAC8015P
TNMG160412NGUAC8035P
TNMG160412NGUAC810P
TNMG160412NGUAC820P
TNMG160412NGUAC830P
TNMG160416NGUAC8015P
TNMG160416NGUAC8035P
TNMG160416NGUAC820P
TNMG160416NGUAC830P
TNMG220404NGUAC820P
TNMG220408NGUAC8015P
TNMG220408NGUAC8035P
TNMG220408NGUAC810P
TNMG220408NGUAC820P
TNMG220408NGUAC830P
TNMG220412NGUAC8015P
TNMG220412NGUAC8035P
TNMG220412NGUAC810P
TNMG220412NGUAC820P
TNMG220412NGUAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U9.5250.4-16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U9.5250.4-16.5Carbide Coating

SGD 8.05

10 Piece(s) 6 Day(s) or more -Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6020M9.525-716.5Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M9.5250.4-16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P9.525-716.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P9.525-716.5Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5250.4-16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.4-16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5250.4-16.5Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A9.5250.4-16.5Cermet

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z9.5250.4-16.5Coated cermet

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U9.5250.8-16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U9.5250.8-16.5Carbide Coating

SGD 8.05

10 Piece(s) 8 Day(s) or more -Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6020M9.525-716.5Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M9.5250.8-16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P9.525-716.5Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P9.525-716.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5250.8-16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.8-16.5Carbide Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5250.8-16.5Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A9.5250.8-16.5Cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500Z9.5250.8-16.5Coated cermet

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U9.5251.2-16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U9.5251.2-16.5Carbide Coating

SGD 8.05

10 Piece(s) 4 Day(s) or more -Stainless Steel1.2---YesCylindricalNo / Yes (both sides)AC6020M9.525-716.5Coating

SGD 8.38

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M9.5251.2-16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P9.525-716.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P9.525-716.5Coating

SGD 8.38

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5251.2-16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5251.2-16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5251.2-16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P9.525-716.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P9.525-716.5Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5251.6-16.5Carbide Coating

SGD 8.38

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5251.6-16.5Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.4-22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-722Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P12.7-722Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.8-22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.8-22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.70.8-22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P12.7-722Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P12.7-722Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.2-22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.2-22Carbide Coating

SGD 12.25

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.71.2-22Carbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)