(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Replacement Blade Insert T (Triangle) TCGT-MN-SC

Part Number

Configured Part Number is shown.

Part Number
TCGT080201MN-SC-AC530U
TCGT080201MN-SC-T1000A
TCGT080201MN-SC-T1500A
TCGT080202MN-SC-AC530U
TCGT080202MN-SC-T1000A
TCGT080202MN-SC-T1500A
TCGT090201MN-SC-AC530U
TCGT090201MN-SC-T1000A
TCGT090201MN-SC-T1500A
TCGT090202MN-SC-AC530U
TCGT090202MN-SC-T1000A
TCGT090202MN-SC-T1500A
TCGT110201MN-SC-AC530U
TCGT110201MN-SC-T1000A
TCGT110201MN-SC-T1500A
TCGT110202MN-SC-AC530U
TCGT110202MN-SC-T1000A
TCGT110202MN-SC-T1500A
TCGT110301MN-SC-T1000A
TCGT110301MN-SC-T1500A
TCGT110302MN-SC-T1000A
TCGT110302MN-SC-T1500A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 11.75

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U2.384.760.18.2Carbide Coating

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A2.384.760.18.2Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A2.384.760.18.2Cermet

SGD 11.75

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U2.384.760.28.2Carbide Coating

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A2.384.760.28.2Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A2.384.760.28.2Cermet

SGD 11.75

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U2.385.560.19.6Carbide Coating

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A2.385.560.19.6Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A2.385.560.19.6Cermet

SGD 11.75

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U2.385.560.29.6Carbide Coating

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A2.385.560.29.6Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A2.385.560.29.6Cermet

SGD 11.75

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAC530U2.386.350.111Carbide Coating

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A2.386.350.111Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A2.386.350.111Cermet

SGD 11.75

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2AC530U2.386.350.211Carbide Coating

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A2.386.350.211Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A2.386.350.211Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A3.186.350.111Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1500A3.186.350.111Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A3.186.350.211Cermet

SGD 9.30

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A3.186.350.211Cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)