(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip S (Square) SNGG-L-GX

Part Number

Configured Part Number is shown.

 
Part Number
SNGG090308LGXG10E
SNGG090308LGXH1
SNGG090308LGXST20E
SNGG120404LGXG10E
SNGG120404LGXST20E
SNGG120408LGXG10E
SNGG120408LGXH1
SNGG120408LGXST20E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

SGD 10.68

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E3.189.5250.89.525

SGD 10.68

10 Piece(s) 4 Day(s) or more Cast Iron0.8H13.189.5250.89.525

SGD 10.68

10 Piece(s) 4 Day(s) or more Steel0.8ST20E3.189.5250.89.525

SGD 16.30

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E4.7612.70.412.7

SGD 16.30

10 Piece(s) 4 Day(s) or more Steel0.4ST20E4.7612.70.412.7

SGD 16.30

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E4.7612.70.812.7

SGD 16.30

10 Piece(s) 4 Day(s) or more Cast Iron0.8H14.7612.70.812.7

SGD 16.30

10 Piece(s) 4 Day(s) or more Steel0.8ST20E4.7612.70.812.7

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand Left Handed Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Material Carbide alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)