(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round-Shape With Hole, Positive 7°, RCMT-RX, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
RCMT1003M0NRXAC630M
RCMT1003M0NRXAC8015P
RCMT1003M0NRXAC8035P
RCMT1003M0NRXAC810P
RCMT1003M0NRXAC820P
RCMT1003M0NRXAC830P
RCMT1204M0NRXAC630M
RCMT1204M0NRXAC8015P
RCMT1204M0NRXAC8035P
RCMT1204M0NRXAC810P
RCMT1204M0NRXAC820P
RCMT1204M0NRXAC830P
RCMT1606M0NRXAC630M
RCMT1606M0NRXAC8015P
RCMT1606M0NRXAC8035P
RCMT1606M0NRXAC810P
RCMT1606M0NRXAC820P
RCMT1606M0NRXAC830P
RCMT2006M0NRXAC630M
RCMT2006M0NRXAC8015P
RCMT2006M0NRXAC8035P
RCMT2006M0NRXAC810P
RCMT2006M0NRXAC820P
RCMT2006M0NRXAC830P
RCMT2507M0NRXAC630M
RCMT2507M0NRXAC8015P
RCMT2507M0NRXAC8035P
RCMT2507M0NRXAC810P
RCMT2507M0NRXAC820P
RCMT2507M0NRXAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.1810-Medium to coarse grinding10Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.1810-5-10Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.1810-5-10Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.1810-Medium to coarse grinding10Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.1810-Medium to coarse grinding10Carbide Coating

SGD 7.64

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P3.1810-Medium to coarse grinding10Carbide Coating

SGD 10.12

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.7612-Medium to coarse grinding12Carbide Coating

SGD 10.12

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.7612-5-12Coating

SGD 10.12

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.7612-5-12Coating

SGD 10.12

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.7612-Medium to coarse grinding12Carbide Coating

SGD 10.12

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.7612-Medium to coarse grinding12Carbide Coating

SGD 10.12

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P4.7612-Medium to coarse grinding12Carbide Coating

SGD 16.57

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M6.3516-Medium to coarse grinding16Carbide Coating

SGD 16.57

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P6.3516-5-16Coating

SGD 16.57

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P6.3516-5-16Coating

SGD 16.57

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P6.3516-Medium to coarse grinding16Carbide Coating

SGD 16.57

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P6.3516-Medium to coarse grinding16Carbide Coating

SGD 16.57

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P6.3516-Medium to coarse grinding16Carbide Coating

SGD 21.93

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M6.35--Medium to coarse grinding-Carbide Coating

SGD 21.93

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P6.3520.0-5-20.0Coating

SGD 21.93

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P6.3520.0-5-20.0Coating

SGD 21.93

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P6.35--Medium to coarse grinding-Carbide Coating

SGD 21.93

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P6.35--Medium to coarse grinding-Carbide Coating

SGD 21.93

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P6.35--Medium to coarse grinding-Carbide Coating

SGD 36.13

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M7.9412-Medium to coarse grinding12Carbide Coating

SGD 36.13

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P7.9425-5-25Coating

SGD 36.13

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P7.9425-5-25Coating

SGD 36.13

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P7.9412-Medium to coarse grinding12Carbide Coating

SGD 36.13

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P7.9412-Medium to coarse grinding12Carbide Coating

SGD 36.13

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P7.9412-Medium to coarse grinding12Carbide Coating

Loading...

  1. 1

Basic Information

Shape R (Round) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)