(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

55° Diamond-Shape With Hole, Negative, DNMG-HM, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMG150404RHMAC630M
DNMG150404RHMAC8015P
DNMG150404RHMAC8035P
DNMG150404RHMAC810P
DNMG150404RHMAC820P
DNMG150404RHMAC830P
DNMG150408RHMAC630M
DNMG150408RHMAC8015P
DNMG150408RHMAC8035P
DNMG150408RHMAC810P
DNMG150408RHMAC820P
DNMG150408RHMAC830P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.4-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.4---YesCylindricalNo / Yes (both sides)AC8015P-15-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.4---YesCylindricalNo / Yes (both sides)AC8035P-15-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.4-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.4-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.4-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P-15-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P-15-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.8-Medium to coarse grindingCarbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Negative Preferred Hand Right Handed
Clearance Angle(°) 0 Slot Code G Dimension S(mm) 4.76
Dimension φd(mm) 12.7 Cutting Edge Length(mm) 15.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)