(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

55° Diamond-Shape With Hole, Negative, DNMG-MX, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMG150408NMXAC8035P
DNMG150408NMXAC820P
DNMG150408NMXAC830P
DNMG150412NMXAC8035P
DNMG150412NMXAC820P
DNMG150412NMXAC830P
DNMG150608NMXAC820P
DNMG150612NMXAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.76--15-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.760.8-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.76--15-Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.761.2-Medium to coarse grindingCarbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.761.2-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.350.8-Medium to coarse grindingCarbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.351.2-Medium to coarse grindingCarbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Dimension φd(mm) 12.7
Cutting Edge Length(mm) 15.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)