(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Replacement Insert D (55° Rhombic) DNMG-N-LU

Part Number

Configured Part Number is shown.

 
Part Number
DNMG110404NLUAC630M
DNMG110404NLUAC820P
DNMG110408NLUAC630M
DNMG110408NLUAC820P
DNMG150402NLUAC630M
DNMG150402NLUAC810P
DNMG150402NLUAC820P
DNMG150402NLUT1000A
DNMG150402NLUT1500A
DNMG150402NLUT1500Z
DNMG150404NEXAC510U
DNMG150404NEXAC520U
DNMG150404NEXAC530U
DNMG150404NEXAC630M
DNMG150404NLUAC630M
DNMG150404NLUAC810P
DNMG150404NLUAC820P
DNMG150404NLUAC830P
DNMG150404NLUT1000A
DNMG150404NLUT1500A
DNMG150404NLUT1500Z
DNMG150408NEXAC510U
DNMG150408NEXAC520U
DNMG150408NEXAC530U
DNMG150408NEXAC630M
DNMG150408NLUAC630M
DNMG150408NLUAC810P
DNMG150408NLUAC820P
DNMG150408NLUAC830P
DNMG150408NLUT1000A
DNMG150408NLUT1500A
DNMG150408NLUT1500Z
DNMG150412NEXAC510U
DNMG150412NEXAC520U
DNMG150412NEXAC530U
DNMG150412NEXAC630M
DNMG150412NLUAC630M
DNMG150412NLUAC810P
DNMG150412NLUAC820P
DNMG150412NLUAC830P
DNMG150412NLUT1500A
DNMG150412NLUT1500Z
DNMG150604NEXAC630M
DNMG150608NEXAC630M
DNMG150612NEXAC630M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Breaker Application Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)
Material

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelFinish0.4AC630M4.769.5250.4-11.6Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Cast IronFinish0.4AC820P4.769.5250.4-11.6Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelFinish0.8AC630M4.769.5250.8-11.6Carbide Coating

SGD 9.39

10 Piece(s) 4 Day(s) or more Steel / Cast IronFinish0.8AC820P4.769.5250.8-11.6Carbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelFinish0.2AC630M4.7612.70.2-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more SteelFinish0.2AC810P4.7612.70.2-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Cast IronFinish0.2AC820P4.7612.70.2-15.5Carbide Coating

SGD 10.23

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.2T1000A4.7612.70.2-15.5Cermet

SGD 10.23

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.2T1500A4.7612.70.2-15.5Cermet

SGD 11.14

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.2T1500Z4.7612.70.2-15.5Coated cermet

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4AC510U4.7612.70.4Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4AC520U4.7612.70.4Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4AC530U4.7612.70.4Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel-0.4AC630M4.7612.70.4Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelFinish0.4AC630M4.7612.70.4-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more SteelFinish0.4AC810P4.7612.70.4-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Cast IronFinish0.4AC820P4.7612.70.4-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelFinish0.4AC830P4.7612.70.4-15.5Carbide Coating

SGD 10.23

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.4T1000A4.7612.70.4-15.5Cermet

SGD 10.23

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.4T1500A4.7612.70.4-15.5Cermet

SGD 11.14

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.4T1500Z4.7612.70.4-15.5Coated cermet

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8AC510U4.7612.70.8Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8AC520U4.7612.70.8Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8AC530U4.7612.70.8Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel-0.8AC630M4.7612.70.8Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelFinish0.8AC630M4.7612.70.8-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more SteelFinish0.8AC810P4.7612.70.8-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Cast IronFinish0.8AC820P4.7612.70.8-15.5Carbide Coating

SGD 11.14

10 Piece(s) 8 Day(s) or more Steel / Stainless SteelFinish0.8AC830P4.7612.70.8-15.5Carbide Coating

SGD 10.23

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.8T1000A4.7612.70.8-15.5Cermet

SGD 10.23

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.8T1500A4.7612.70.8-15.5Cermet

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.8T1500Z4.7612.70.8-15.5Coated cermet

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2AC510U4.7612.71.2Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2AC520U4.7612.71.2Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2AC530U4.7612.71.2Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel-1.2AC630M4.7612.71.2Light to Medium Cutting15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelFinish1.2AC630M4.7612.71.2-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more SteelFinish1.2AC810P4.7612.71.2-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Cast IronFinish1.2AC820P4.7612.71.2-15.5Carbide Coating

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelFinish1.2AC830P4.7612.71.2-15.5Carbide Coating

SGD 10.23

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish1.2T1500A4.7612.71.2-15.5Cermet

SGD 11.14

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish1.2T1500Z4.7612.71.2-15.5Coated cermet

SGD 13.53

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel-0.4AC630M6.3512.70.4Light to Medium Cutting15.5Carbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel-0.8AC630M6.3512.70.8Light to Medium Cutting15.5Carbide Coating

SGD 13.53

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel-1.2AC630M6.3512.71.2Light to Medium Cutting15.5Carbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)