(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Replacement Insert D (55° Rhombic) DCET-R-FY

Part Number

Configured Part Number is shown.

 
Part Number
DCET070201RFYACZ150
DCET0702003RFYACZ150
DCET070204RFYACZ150
DCET0702008RFYACZ150
DCET0702018RFYACZ150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)

SGD 15.76

10 Piece(s) 4 Day(s) or more Others0.1

SGD 15.76

10 Piece(s) 4 Day(s) or more Others0.03

SGD 15.76

10 Piece(s) 4 Day(s) or more 0.40.4

SGD 15.76

10 Piece(s) 4 Day(s) or more Others0.08

SGD 15.76

10 Piece(s) 4 Day(s) or more Others0.1

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.025 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Material Type ACZ150
Dimension S(mm) 2.38 Dimension φd(mm) 6.35 Cutting Edge Length(mm) 7.7
Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)