(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CPMT-N-US

Part Number

Configured Part Number is shown.

 
Part Number
CPMT060204NUSA30
CPMT060204NUSAC630M
CPMT060204NUSG10E
CPMT080308NUSA30
CPMT080308NUSAC630M
CPMT080308NUSG10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

SGD 5.88

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4A302.386.350.46.4Carbide alloy

SGD 7.18

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4AC630M2.386.350.46.4Carbide Coating

SGD 5.88

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E2.386.350.46.4Carbide alloy

SGD 6.26

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8A303.187.940.88Carbide alloy

SGD 7.73

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8AC630M3.187.940.88Carbide Coating

SGD 6.26

10 Piece(s) 4 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E3.187.940.88Carbide alloy

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 11 Corner Height Tolerance ±0.08~±0.2
Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)