(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Blade Tip Replacement Tip C (80°Diamond) CPMT-N-LU

Part Number

Configured Part Number is shown.

 
Part Number
CPMT080204NLUAC820P
CPMT080204NLUT1000A
CPMT080204NLUT1500A
CPMT080204NLUT1500Z
CPMT090304NLUAC630M
CPMT090304NLUAC810P
CPMT090304NLUAC820P
CPMT090304NLUT1000A
CPMT090304NLUT1500A
CPMT090304NLUT1500Z
CPMT090304NLUWAC630M
CPMT090304NLUWAC810P
CPMT090304NLUWAC820P
CPMT090304NLUWT1500Z
CPMT090308NLUAC630M
CPMT090308NLUAC810P
CPMT090308NLUAC820P
CPMT090308NLUT1000A
CPMT090308NLUT1500A
CPMT090308NLUT1500Z
CPMT090308NLUWAC630M
CPMT090308NLUWAC810P
CPMT090308NLUWAC820P
CPMT090308NLUWT1500Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Specification Details Cutting Edge Length
(mm)
Material

SGD 7.35

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.4AC820P2.387.940.4Standard8Carbide Coating

SGD 5.96

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A2.387.940.4Standard8Cermet

SGD 5.96

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A2.387.940.4Standard8Cermet

SGD 7.35

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z2.387.940.4Standard8Coated cermet

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4AC630M3.189.5250.4Standard9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel0.4AC810P3.189.5250.4Standard9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.4AC820P3.189.5250.4Standard9.7Carbide Coating

SGD 6.53

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A3.189.5250.4Standard9.7Cermet

SGD 6.53

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A3.189.5250.4Standard9.7Cermet

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z3.189.5250.4Standard9.7Coated cermet

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.4AC630M3.189.5250.4With wiper blade9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel0.4AC810P3.189.5250.4With wiper blade9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.4AC820P3.189.5250.4With wiper blade9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z3.189.5250.4With wiper blade9.7Coated cermet

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8AC630M3.189.5250.8Standard9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel0.8AC810P3.189.5250.8Standard9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Cast Iron0.8AC820P3.189.5250.8Standard9.7Carbide Coating

SGD 6.53

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A3.189.5250.8Standard9.7Cermet

SGD 6.53

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A3.189.5250.8Standard9.7Cermet

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z3.189.5250.8Standard9.7Coated cermet

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel0.8AC630M3.189.5250.8With wiper blade9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel0.8AC810P3.189.5250.8With wiper blade9.7Carbide Coating

SGD 8.11

10 Piece(s) 6 Day(s) or more Steel / Cast Iron0.8AC820P3.189.5250.8With wiper blade9.7Carbide Coating

SGD 8.11

10 Piece(s) 4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z3.189.5250.8With wiper blade9.7Coated cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand No Preferred Hand Clearance Angle(°) 11
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)