(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sumi Boron Chip V (35° Rhombus) NU-VCGW

Sumi Boron Chip V (35° Rhombus) NU-VCGW

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NUVCGW080202BN2000
NUVCGW080202LTBN2000
NUVCGW080204BN2000
NUVCGW080204LTBN2000
NUVCGW080208BN2000
NUVCGW080208LTBN2000
NUVCGW110302BN1000
NUVCGW110302BN2000
NUVCGW110304BN1000
NUVCGW110304BN2000
NUVCGW160404BN700
NUVCGW160404BN7000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20002.384.760.2Standard Blade Tip3.3

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20002.384.760.2Sharpness-Focused Type3.3

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20002.384.760.4Standard Blade Tip2.8

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20002.384.760.4Sharpness-Focused Type2.8

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20002.384.760.8Standard Blade Tip2

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.8BN20002.384.760.8Sharpness-Focused Type2

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN10003.186.350.2Standard Blade Tip3.3

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.2BN20003.186.350.2Standard Blade Tip3.3

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN10003.186.350.4Standard Blade Tip2.8

SGD 41.01

1 Piece(s) 4 Day(s) or more High-Hardness Material0.4BN20003.186.350.4Standard Blade Tip2.8

SGD 39.06

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN7004.769.5250.4Standard Blade Tip5.2

SGD 41.01

1 Piece(s) 4 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70004.769.5250.4Standard Blade Tip5.2

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code W Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA Material CBN
No. of Insert Types 1 Corner Type Type Code One Use Chip

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)