(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert, 55° Diamond-Shape With Hole, Positive 7°, 2NC-DCGW

SUMIBORON Insert, 55° Diamond-Shape With Hole, Positive 7°, 2NC-DCGW

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number

Configured Part Number is shown.

Part Number
2NCDCGW070202BNC200
2NCDCGW070202BNC2010
2NCDCGW070202BNC2020
2NCDCGW070202LSBNC200
2NCDCGW070204BNC200
2NCDCGW070204BNC2010
2NCDCGW070204BNC2020
2NCDCGW070204BNC500
2NCDCGW070204LSBNC200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse No. of Usable Corners Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

SGD 73.16

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.2±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC2000.2Standard Blade Tip7.7CBN2Multi Corner TypeCoated Sumiboron series

SGD 73.16

1 Piece(s) 4 Day(s) or more -2High-Hardness Material0.2---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC2010-Standard cutting edge2.6Coated CBN---

SGD 73.16

1 Piece(s) 4 Day(s) or more -2High-Hardness Material0.2---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC2020-Standard cutting edge2.6Coated CBN---

SGD 73.16

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.2±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC2000.2Sharpness-Focused Type7.7CBN2Multi Corner TypeCoated Sumiboron series

SGD 73.16

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC2000.4Standard Blade Tip7.7CBN2Multi Corner TypeCoated Sumiboron series

SGD 73.16

1 Piece(s) 4 Day(s) or more -2High-Hardness Material0.4---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC2010-Standard cutting edge2.5Coated CBN---

SGD 73.16

1 Piece(s) 4 Day(s) or more -2High-Hardness Material0.4---YesCylindrical bore; single-sided 40° to 60°NA / NoBNC2020-Standard cutting edge2.5Coated CBN---

SGD 73.16

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-Cast Iron0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC5000.4Standard Blade Tip7.7CBN2Multi Corner TypeCoated Sumiboron series

SGD 73.16

1 Piece(s) 4 Day(s) or more Outer Diameter / Inner Diameter-High-Hardness Material0.4±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC2000.4Sharpness-Focused Type7.7CBN2Multi Corner TypeCoated Sumiboron series

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Positive Clearance Angle(°) 7
Slot Code W Dimension S(mm) 2.38 Dimension φd(mm) 6.35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)