(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Repeater, WRX Model WRX-E (Part Numbers)

Used for SEC-Wave Repeater, WRX Model WRX-E

Optimizes cutting edge placement to realize low resistance and low vibration machining. Smooth chip discharge and high body rigidity are made possible by the lead and special pocket shape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WRX3040E2732
WRX3040E4042
WRX3050E2732
WRX3050E5342
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
l / ap
(mm)
Effective No. of Blades Weight
(kg)
No. of Steps

SGD 736.62

1 Piece(s) 4 Day(s) or more 40180326602731.22

SGD 1,223.29

1 Piece(s) 4 Day(s) or more 40150429654031.33

SGD 849.80

1 Piece(s) 4 Day(s) or more 50180328602741.42

SGD 1,642.06

1 Piece(s) 4 Day(s) or more 501654212755331.84

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 27 / 53 Suitable Tip AXMT 1705□□ PEER-L/G/H/E/EH Series AXET 1705□□ PEFR-S Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)