(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Mill, WGC Model WGC-EW

Used for SEC-Wave Mill, WGC Model WGC-EW

[Features]
·This general-purpose cutter with a handle provides high performance and machining accuracy and can be used in a wide range of applications.
Maximum cutting depth (Ad) (mm): 4, 6

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WGC3020EW
WGC3025EW
WGC3032EW
WGC3040EW
WGC3050EW
WGC3063EW
WGC4032EW
WGC4040EW
WGC4050EW
WGC4063EW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Suitable Tip

SGD 283.90

1 Piece(s) 8 Day(s) or more 201002024SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 329.16

1 Piece(s) 4 Day(s) or more 251002034SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 390.29

1 Piece(s) 4 Day(s) or more 321253244SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 434.43

1 Piece(s) 4 Day(s) or more 401253244SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 453.66

1 Piece(s) 4 Day(s) or more 501253254SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 561.18

1 Piece(s) 4 Day(s) or more 631253264SEET0903AGFN-L Series SEET0903AGSN-G/N Series SEMT0903AGSN-L/G Series

SGD 411.79

1 Piece(s) 4 Day(s) or more 321253236SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

SGD 458.20

1 Piece(s) 4 Day(s) or more 401253236SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

SGD 551.00

1 Piece(s) 4 Day(s) or more 501253246SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

SGD 673.24

1 Piece(s) 6 Day(s) or more 631253256SEET13T3AGFN-L Series SEET13T3AGSN-G/N Series SEMT13T3AGSN-L/G/H Series NF-SECW13T3AGTN-N Series NF-XEEW13T3AGFR-W Series XEEW13T3AGER-W Series

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Length Under Neck (ℓ1)(mm) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)