(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Sumi Power Mill, PWC Model PWCF-R

Used for SEC-Sumi Power Mill, PWC Model PWCF-R

[Features]
·A multi-flute type Sumi power mill with a high efficiency semi-shoulder for slab milling, side milling, grooving, chamfering, etc., of cast iron.
Maximum cutting depth (Ad) (mm): 15

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PWCF4080R
PWCF4100R
PWCF4125R
PWCF4160R
PWCF4200R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
Fig

SGD 1,173.20

1 Piece(s) 4 Day(s) or more 809500.91

SGD 1,340.66

1 Piece(s) 4 Day(s) or more 10012501.42

SGD 1,567.23

1 Piece(s) 4 Day(s) or more 12515632.62

SGD 1,882.46

1 Piece(s) 4 Day(s) or more 16018634.32

SGD 2,335.60

1 Piece(s) 4 Day(s) or more 20024637.43

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting / Chamfer Work Material Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 15 Detail Type Multi-edged type
Suitable Tip LNMX160608PNSN-G/H Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)