(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BN Finish Mill FM-R Type

BN Finish Mill FM-R Type

[Features]
·This BN finish mill provides ultra-high speed milling of gray cast iron.
Work material: Cast Iron
Maximum cutting depth (Ad) (mm): 0.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FM5080R
FM5100R
FM5125R
FM5160R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)

SGD 1,346.32

1 Piece(s) 4 Day(s) or more 806501.6

SGD 1,849.55

1 Piece(s) 4 Day(s) or more 1008502.4

SGD 2,178.19

1 Piece(s) 4 Day(s) or more 12510633.4

SGD 2,506.84

1 Piece(s) 4 Day(s) or more 16012635.6

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface Work Material Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 0.5 Suitable Tip SNEN1504ADTR-BN7000/SNEN1504ADTL-BN7000/SNEN1504ADTR-BN700/SNEN1504ADTL-BN700/SNEN1504ADTR-S-BN7000/SNENE1504ADTL-S-BN7000/SNEN1504ADTR-S-BN700/SNEN1504ADTL-S-BN700

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)