(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Urethane Gloves for Assembly Inspection

Urethane Gloves for Assembly Inspection

Standard Unit Price:
SGD 24.40
Days to Ship :
4 Day(s) or more

Anti-slip gloves for assembly inspection.
[Features]
· The palm of the hand has a polyurethane foam coating that gives excellent non-slip effects.
· Soft, fits perfectly in the hand, and allows the use of fingertip sensation, making it suitable for finer work.
· Recommended as a substitute for interlock and cotton gloves.
· Low dust generation gloves that use long fibers and are less likely to cause dust and lint.
· Gloves: Nylon, Polyester, Others / Non-Slip Part: Polyurethane (PUR).
[Applications]
· For assembly and inspection of small parts in precision machinery industry, automobile related industry and light electrical equipment industry.

Basic Specifications

  • Product Type
    Non-Slip
  • Application
    For work
  • Color
    White
  • Thickness(mm)
    Approximately 0.7
  • Specification details
    Equivalent to ISO Class 6 or 7 (Fed/STD Class 5000)
  • Mass
    160 g/bag
  • Inner capacity
    1 Bag (10 Pairs)
Part Number
Inner capacity

Refine by

  • 1 Bag (10 Pairs)
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 21.5
  • 22.5
  • Clear
Palm perimeter(cm)

Refine by

  • 17.7
  • 18.8
  • Clear
Middle finger length(cm)

Refine by

  • 7.2
  • 7.6
  • Clear
Trusco Code

Refine by

  • 389-9918
  • 389-9900
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Pairs)
L
22.5
18.8
7.6
389-9918
4 Day(s) or more
SGD 24.40

Part Number : TUFG-RL-10P
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 24.40
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    22.5
  • Palm perimeter(cm)
    18.8
  • Middle finger length(cm)
    7.6
  • Color
    White
  • Thickness(mm)
    Approximately 0.7
  • Trusco Code
    389-9918
  • Wrist color
    Gold
  • Specification details
    Equivalent to ISO Class 6 or 7 (Fed/STD Class 5000)
  • Mass
    160 g/bag
1 Bag (10 Pairs)
M
21.5
17.7
7.2
389-9900
4 Day(s) or more
SGD 24.40

Part Number : TUFG-RM-10P
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 24.40
Quantity 1 Bag (10 Pairs)

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    For work
  • Size
    M
  • Overall Length(cm)
    21.5
  • Palm perimeter(cm)
    17.7
  • Middle finger length(cm)
    7.2
  • Color
    White
  • Thickness(mm)
    Approximately 0.7
  • Trusco Code
    389-9900
  • Wrist color
    Green
  • Specification details
    Equivalent to ISO Class 6 or 7 (Fed/STD Class 5000)
  • Mass
    160 g/bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)