(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Anti-Slip Gloves Silicone Fit

Click this image to zoom it.

Move the mouse over the image to zoom

Anti-Slip Gloves Silicone Fit

Standard Unit Price:
SGD 4.32
Days to Ship :
7 Day(s)

[Features]
· Thin type for a bare-handed feeling while wearing them.
· 13-gauge gloves.
· Silicone resin has excellent heat resistance. Odorless and won't produce harmful gases when incinerated.
· The outside of the gloves is made from nylon for durability. The inside is made from cotton, which is gentle on the hands and absorbs sweat.
· Silicone resin has water repellent properties, preventing dust from sticking.
[Applications]
· For light work, packaging and quality inspections.
· For detailed work using the fingertips.
· For driving.
· For orchard and garden work, and for use in retail stores.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Color
    White
  • Features
    Thin type giving the feel of bare hands when worn.
  • Use
    Light Work, Packaging, Quality Inspection. Precise Fingertip Work.
  • Thickness(mm)
    1
  • Glove Material
    (Front) Woolly Nylon / (Back) Cotton
  • Slip Prevention Part Material
    Silicone resin
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 21
  • 22
  • 22.5
  • Clear
Around Palm(cm)

Refine by

  • 18
  • 19
  • 19.5
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7
  • 7.5
  • 8
  • Clear
Trusco Code

Refine by

  • 324-7929
  • 324-7911
  • 324-7902
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22.5
19.5
8
324-7902
7 Day(s)
SGD 4.32

Part Number : 4300-L
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.32
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    324-7902
  • Mass
    29g
  • Color
    White
  • Features
    Thin type giving the feel of bare hands when worn.
  • Use
    Light Work, Packaging, Quality Inspection. Precise Fingertip Work.
  • Thickness(mm)
    1
  • Glove Material
    (Front) Woolly Nylon / (Back) Cotton
  • Slip Prevention Part Material
    Silicone resin
1 Pair
M
22
19
7.5
324-7911
7 Day(s)
SGD 4.32

Part Number : 4300-M
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.32
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    22
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    324-7911
  • Mass
    26g
  • Color
    White
  • Features
    Thin type giving the feel of bare hands when worn.
  • Use
    Light Work, Packaging, Quality Inspection. Precise Fingertip Work.
  • Thickness(mm)
    1
  • Glove Material
    (Front) Woolly Nylon / (Back) Cotton
  • Slip Prevention Part Material
    Silicone resin
1 Pair
S
21
18
7
324-7929
7 Day(s)
SGD 4.32

Part Number : 4300-S
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.32
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    21
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    7
  • Trusco Code
    324-7929
  • Mass
    23g
  • Color
    White
  • Features
    Thin type giving the feel of bare hands when worn.
  • Use
    Light Work, Packaging, Quality Inspection. Precise Fingertip Work.
  • Thickness(mm)
    1
  • Glove Material
    (Front) Woolly Nylon / (Back) Cotton
  • Slip Prevention Part Material
    Silicone resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)