(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Anti-Slip Gloves Silicone Textured Thin Type

Click this image to zoom it.

Move the mouse over the image to zoom

Anti-Slip Gloves Silicone Textured Thin Type

Standard Unit Price:
SGD 2.75
Days to Ship :
8 Day(s)

[Features]
· The silicone resin exhibits water repellent properties preventing adhesive tape and dust from sticking.
· Thin (10 gauge), ideal for detailed work.
[Applications]
· For factories, shipping, agriculture and retail use.
· For driving.
· For general work.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Color
    White
  • Features
    It is difficult for objects such as adhesive tape and dirt to affix to it because silicone resin is water repellent.
  • Use
    Manufacturing plants and transportation business, as well as agriculture and retailers.
  • Thickness(mm)
    1.5
  • Glove Material
    100% Cotton
  • Slip Prevention Part Material
    Silicone resin
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 21.5
  • 22.5
  • Clear
Around Palm(cm)

Refine by

  • 19
  • 19.5
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8
  • Clear
Trusco Code

Refine by

  • 324-7899
  • 324-7881
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22.5
19.5
8
324-7881
8 Day(s)
SGD 2.75

Part Number : 4020
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.75
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    324-7881
  • Mass
    44g
  • Color
    White
  • Features
    It is difficult for objects such as adhesive tape and dirt to affix to it because silicone resin is water repellent.
  • Use
    Manufacturing plants and transportation business, as well as agriculture and retailers.
  • Thickness(mm)
    1.5
  • Glove Material
    100% Cotton
  • Slip Prevention Part Material
    Silicone resin
1 Pair
M
21.5
19
7.5
324-7899
8 Day(s)
SGD 2.75

Part Number : 4024
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.75
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Setting
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    21.5
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    324-7899
  • Mass
    42g
  • Color
    White
  • Features
    It is difficult for objects such as adhesive tape and dirt to affix to it because silicone resin is water repellent.
  • Use
    Manufacturing plants and transportation business, as well as agriculture and retailers.
  • Thickness(mm)
    1.5
  • Glove Material
    100% Cotton
  • Slip Prevention Part Material
    Silicone resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)