(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Industrial Work Gloves "Kemisoft"

Industrial Work Gloves "Kemisoft"

Standard Unit Price:
SGD 5.39-
Days to Ship :
8 Day(s)

Polyurethane coated non-slip gloves with excellent breathability and fit.
[Features]
·It has an excellent fit and is suitable for delicate work with fingertips.
·The unlined coating provides excellent breathability and prevents stuffiness, allowing you to work comfortably.
·Urethane coat and unlined processing.
·It fits perfectly in your hand and has a high anti-slip effect.
·Gloves that are lightweight and have a good fit, so they are comfortable to use and prevent fatigue.
·Knitted gloves are woven from long fibers that are less likely to generate dust from fiber scraps.
[Applications]
·Ideal for work such as assembly and inspection of precision machinery, fruit harvesting, farming, gardening, and packaging.

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    White
  • Features
    Urethane-coated and unlined. Fits in the hands perfectly, features excellent slip-prevention effects, and is ideal for detailed work. Light gloves which fit well, features good usability, and reduces fatigue.
  • Use
    Assembly and inspection work of precision machinery.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 21
  • 22
  • 23
  • 24.5
  • Clear
Around Palm(cm)

Refine by

  • 17
  • 18
  • 18.6
  • 19
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7
  • 7.6
  • 8.1
  • 8.3
  • Clear
Trusco Code

Refine by

  • 222-9048
  • 222-9030
  • 222-9021
  • 222-9013
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
23
18.6
8.1
222-9021
8 Day(s)
SGD 5.40

Part Number : 1520-L
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    23
  • Around Palm(cm)
    18.6
  • Length of Middle Finger(cm)
    8.1
  • Color
    White
  • Trusco Code
    222-9021
  • Mass(g)
    26
  • Features
    Urethane-coated and unlined. Fits in the hands perfectly, features excellent slip-prevention effects, and is ideal for detailed work. Light gloves which fit well, features good usability, and reduces fatigue.
  • Use
    Assembly and inspection work of precision machinery.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)
1 Pair
LL
24.5
19
8.3
222-9013
8 Day(s)
SGD 5.40

Part Number : 1520-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.40
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    24.5
  • Around Palm(cm)
    19
  • Length of Middle Finger(cm)
    8.3
  • Color
    White
  • Trusco Code
    222-9013
  • Mass(g)
    28
  • Features
    Urethane-coated and unlined. Fits in the hands perfectly, features excellent slip-prevention effects, and is ideal for detailed work. Light gloves which fit well, features good usability, and reduces fatigue.
  • Use
    Assembly and inspection work of precision machinery.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)
1 Pair
M
22
18
7.6
222-9030
8 Day(s)
SGD 5.39

Part Number : 1520-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.39
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    22
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    7.6
  • Color
    White
  • Trusco Code
    222-9030
  • Mass(g)
    23
  • Features
    Urethane-coated and unlined. Fits in the hands perfectly, features excellent slip-prevention effects, and is ideal for detailed work. Light gloves which fit well, features good usability, and reduces fatigue.
  • Use
    Assembly and inspection work of precision machinery.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)
1 Pair
S
21
17
7
222-9048
8 Day(s)
SGD 5.39

Part Number : 1520-S
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.39
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    21
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7
  • Color
    White
  • Trusco Code
    222-9048
  • Mass(g)
    20
  • Features
    Urethane-coated and unlined. Fits in the hands perfectly, features excellent slip-prevention effects, and is ideal for detailed work. Light gloves which fit well, features good usability, and reduces fatigue.
  • Use
    Assembly and inspection work of precision machinery.
  • Thickness
    1mm
  • Glove Part
    100% Nylon
  • Slip Prevention Part
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)