(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
AIR TECTOR X

Click this image to zoom it.

Move the mouse over the image to zoom

AIR TECTOR X

Standard Unit Price:
SGD 6.56
Days to Ship :
8 Day(s)

Non-slip gloves made with our unique breathable rubber material "porous processing".
[Features]
·Ventilation can be done even in the palm of your hand, reducing stuffiness.
·The special non-slip pattern provides a high grip and softness.
·It has excellent durability and a comfortable fit.
[Applications]
·Ideal for distribution work, transportation, civil engineering, construction, farming, gardening, bag handling, etc.

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    23
  • Around Palm(cm)
    20.8
  • Length of Middle Finger(cm)
    7.6
  • Color
    Orange
  • Trusco Code
    420-7602
  • Mass(g)
    75
  • Features
    The unique Bolus Processing of the breathable rubber material even keeps hands ventilated and free of perspiration.
  • Use
    Distribution work.
  • Thickness
    2.8mm
  • Glove Part
    Cotton/Nylon/Polyurethane
  • Slip Prevention Part
    Natural Rubber
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 6.56

Part Number : 158-M
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.56
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    23
  • Around Palm(cm)
    20.8
  • Length of Middle Finger(cm)
    7.6
  • Color
    Orange
  • Trusco Code
    420-7602
  • Mass(g)
    75
  • Features
    The unique Bolus Processing of the breathable rubber material even keeps hands ventilated and free of perspiration.
  • Use
    Distribution work.
  • Thickness
    2.8mm
  • Glove Part
    Cotton/Nylon/Polyurethane
  • Slip Prevention Part
    Natural Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)