(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tool Wagon with Punching Panel

Tool Wagon with Punching Panel

Standard Unit Price:
SGD 1,608.60-
Days to Ship :
28 Day(s)

[Features]
· This is a product of flexible usage. An all-in-one working wagon for storing and organizing tools, parts, etc.
· Storage cabinet with doors on the back which can store tools or spray cans.

Basic Specifications

  • Frontage(mm)
    507
  • Depth(mm)
    830
  • Height(mm)
    1050
  • Maximum Load(kg/unit)
    250
  • Fixed
    TK-100C
  • Features
    Flexible usage. All-in-one working wagon to store and organize tools. Storage cabinet with doors on the back which can store tools or spray cans.
  • With freely stopper
    TJB-100C
  • Uniform Load Capacity: Low Level(kg/stage)
    60
  • Shelf Board Adjustment Pitch(mm)
    26
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Uniform Load Capacity: Top Plate(kg/stage)
    60
Part Number
Details Type

Refine by

  • Shelf Board, Drawer 1 Tier Type
  • 2 drawer stage type
  • Shelf Type
  • Clear
Trusco Code

Refine by

  • 286-9250
  • 286-9241
  • 286-9233
  • Clear
Number of Steps(Level)

Refine by

  • 2
  • 3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Shelf Type
286-9233
3
28 Day(s)
SGD 1,608.60

Part Number : TVD-300R
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,608.60

Specificationtitle

  • Frontage(mm)
    507
  • Depth(mm)
    830
  • Height(mm)
    1050
  • Maximum Load(kg/unit)
    250
  • Details Type
    Shelf Type
  • Fixed
    TK-100C
  • Trusco Code
    286-9233
  • Number of Steps(Level)
    3
  • Features
    Flexible usage. All-in-one working wagon to store and organize tools. Storage cabinet with doors on the back which can store tools or spray cans.
  • With freely stopper
    TJB-100C
  • Uniform Load Capacity: Low Level(kg/stage)
    60
  • Shelf Board Adjustment Pitch(mm)
    26
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    43000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Uniform Load Capacity: Top Plate(kg/stage)
    60
  • Uniform Load Capacity: Shelf Plate(kg/stage)
    40
  • Uniform Load Capacity Drawer(kg/stage)
    -
Shelf Board, Drawer 1 Tier Type
286-9241
3
28 Day(s)
SGD 2,041.70

Part Number : TVD-301R
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,041.70

Specificationtitle

  • Frontage(mm)
    507
  • Depth(mm)
    830
  • Height(mm)
    1050
  • Maximum Load(kg/unit)
    250
  • Details Type
    Shelf Board, Drawer 1 Tier Type
  • Fixed
    TK-100C
  • Trusco Code
    286-9241
  • Number of Steps(Level)
    3
  • Features
    Flexible usage. All-in-one working wagon to store and organize tools. Storage cabinet with doors on the back which can store tools or spray cans.
  • With freely stopper
    TJB-100C
  • Uniform Load Capacity: Low Level(kg/stage)
    60
  • Shelf Board Adjustment Pitch(mm)
    26
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    52000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Uniform Load Capacity: Top Plate(kg/stage)
    60
  • Uniform Load Capacity: Shelf Plate(kg/stage)
    40
  • Uniform Load Capacity Drawer(kg/stage)
    20
2 drawer stage type
286-9250
2
28 Day(s)
SGD 2,001.90

Part Number : TVD-302R
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,001.90

Specificationtitle

  • Frontage(mm)
    507
  • Depth(mm)
    830
  • Height(mm)
    1050
  • Maximum Load(kg/unit)
    250
  • Details Type
    2 drawer stage type
  • Fixed
    TK-100C
  • Trusco Code
    286-9250
  • Number of Steps(Level)
    2
  • Features
    Flexible usage. All-in-one working wagon to store and organize tools. Storage cabinet with doors on the back which can store tools or spray cans.
  • With freely stopper
    TJB-100C
  • Uniform Load Capacity: Low Level(kg/stage)
    60
  • Shelf Board Adjustment Pitch(mm)
    26
  • Caster
    Fixed Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mass(g)
    53000
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Uniform Load Capacity: Top Plate(kg/stage)
    60
  • Uniform Load Capacity: Shelf Plate(kg/stage)
    -
  • Uniform Load Capacity Drawer(kg/stage)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)