(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Shelf Additional for Flex Wagon

Shelf Additional for Flex Wagon

Standard Unit Price:
SGD 39.70-
Days to Ship :
8 Day(s) or more

[Features]
· Both front and back surfaces are usable.

Basic Specifications

  • Other
    Option
  • Height Dimension(mm)
    50
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    25.4mm
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 750
  • 900
  • 1000
  • 1200
  • Clear
Depth(mm)

Refine by

  • 500
  • 600
  • 650
  • Clear
Color

Refine by

  • Neogray
  • Green
  • Clear
Trusco Code

Refine by

  • 501-7688
  • 501-7661
  • 501-7653
  • 501-7629
  • 501-7611
  • 501-7602
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
750
500
Green
501-7602
8 Day(s)
SGD 78.87

Part Number : FLW-2T-GN
Days to Ship 8 Day(s)
Standard Unit Price SGD 78.87
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    Green
  • Other
    Option
  • Trusco Code
    501-7602
  • Height Dimension(mm)
    50
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    25.4mm
  • Mass(g)
    3720
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
750
500
Neogray
501-7611
8 Day(s)
SGD 39.70

Part Number : FLW-2T-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 39.70
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Color
    Neogray
  • Other
    Option
  • Trusco Code
    501-7611
  • Height Dimension(mm)
    50
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    25.4mm
  • Mass(g)
    3720
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
900
600
Green
501-7629
8 Day(s)
SGD 50.30

Part Number : FLW-3T-GN
Days to Ship 8 Day(s)
Standard Unit Price SGD 50.30
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Color
    Green
  • Other
    Option
  • Trusco Code
    501-7629
  • Height Dimension(mm)
    50
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    25.4mm
  • Mass(g)
    5360
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
1000
650
Neogray
501-7653
29 Day(s)
SGD 55.40

Part Number : FLW-4T-NG
Days to Ship 29 Day(s)
Standard Unit Price SGD 55.40
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    1000
  • Depth(mm)
    650
  • Color
    Neogray
  • Other
    Option
  • Trusco Code
    501-7653
  • Height Dimension(mm)
    50
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    25.4mm
  • Mass(g)
    6970
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
1200
600
Green
501-7661
8 Day(s)
SGD 55.90

Part Number : FLW-5T-GN
Days to Ship 8 Day(s)
Standard Unit Price SGD 55.90
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Color
    Green
  • Other
    Option
  • Trusco Code
    501-7661
  • Height Dimension(mm)
    50
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    25.4mm
  • Mass(g)
    7710
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)
1 pc.
1200
600
Neogray
501-7688
8 Day(s)
SGD 55.90

Part Number : FLW-5T-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 55.90
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Color
    Neogray
  • Other
    Option
  • Trusco Code
    501-7688
  • Height Dimension(mm)
    50
  • Features
    Both front and back surfaces are usable.
  • Compatible Support Beam Diameter
    25.4mm
  • Mass(g)
    7710
  • Shelf Material
    Steel
  • Accessory
    Mounting Bushing (4 pcs)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)