(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chamfering cutter (Part Numbers)

Chamfering cutter

[Features]
· Wide variety. Angle can be selected from 15° to 75° (5° increments) according to applications.
· Tips are available in many types to support diverse workpieces.

PDF

Part Number

Configured Part Number is shown.

NK4031TL

 
Part Number
NK4031TL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

SGD 520.10

1 Piece(s) 8 Day(s) 4031.78321701409.98~31796-6580

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 2 ℓn(mm) 30

Please check the type/dimensions/specifications of the part NK4031TL in the Chamfering cutter series.

Similar Part Numbers

Part Number
NK2035T
NK2035T-20
NK2035TL
NK4530T
NK4530T-20
NK4530T-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

SGD 462.54

1 Piece(s) 7 Day(s) 2037.18321301005.38~36796-6326

SGD 466.80

1 Piece(s) 8 Day(s) 2037.18201301005.38~36-

SGD 520.10

1 Piece(s) 8 Day(s) 2037.18321701405.38~36796-6351

SGD 545.81

1 Piece(s) 8 Day(s) 4529.983213010010.98~29-

SGD 473.70

1 Piece(s) 8 Day(s) 4529.982013010010.98~29-

SGD 473.70

1 Piece(s) 8 Day(s) 4529.982513010010.98~29-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)