(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chamfering cutter (Part Numbers)

Chamfering cutter

[Features]
· Wide variety. Angle can be selected from 15° to 75° (5° increments) according to applications.
· Tips are available in many types to support diverse workpieces.

PDF

Part Number

Configured Part Number is shown.

NK1536T

 
Part Number
NK1536T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

SGD 462.54

1 Piece(s) 8 Day(s) 1537.98321301004.08~36796-6253

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of Blades 2 ℓn(mm) 30

Please check the type/dimensions/specifications of the part NK1536T in the Chamfering cutter series.

Similar Part Numbers

Part Number
NK1536T-20
NK1536TL
NK2035T
NK2035T-20
NK2035TL
NK2535T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
S
(mm)
Capacity (Countersink Chamfering)
(mm)
Trusco Code

SGD 466.80

1 Piece(s) 8 Day(s) 1537.98201301004.08~36-

SGD 520.10

1 Piece(s) 8 Day(s) 1537.98321701404.08~36796-6288

SGD 462.54

1 Piece(s) 7 Day(s) 2037.18321301005.38~36796-6326

SGD 466.80

1 Piece(s) 8 Day(s) 2037.18201301005.38~36-

SGD 520.10

1 Piece(s) 8 Day(s) 2037.18321701405.38~36796-6351

SGD 462.54

1 Piece(s) 8 Day(s) 25368321301006.58~35796-6385

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)