(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Carton Edge Holder

Carton Edge Holder

Standard Unit Price:
SGD 3.30
Days to Ship :
7 Day(s)

[Features]
· Improves efficiency of packaging work by fixing cardboard box lid.
· Convenient goods for packaging work.
· The lid of the cardboard box can be held in place easily to allow easy packing.
[Applications]
· For fixing lids on cardboard boxes, etc. when packing boxes

Basic Specifications

  • Product Type
    Options for cardboard
  • Length L(cm)
    6
  • Width W(cm)
    4.5
  • Other
    Option
  • Trusco Code
    389-4631
  • Mass(g)
    14 (set)
  • Features
    Improves efficiency of packaging work by fixing cardboard box lid.
  • Material
    ABS Resin
  • Amount Of Content
    1 Pack (4 pcs.)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (4 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (4 pcs.)
7 Day(s)
SGD 3.30

Part Number : TCH-237
Days to Ship 7 Day(s)
Standard Unit Price SGD 3.30
Quantity 1 Pack (4 pcs.)

Specificationtitle

  • Product Type
    Options for cardboard
  • Length L(cm)
    6
  • Width W(cm)
    4.5
  • Other
    Option
  • Trusco Code
    389-4631
  • Mass(g)
    14 (set)
  • Features
    Improves efficiency of packaging work by fixing cardboard box lid.
  • Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the lid of the cardboard boxes can be fixed, packing work can be done efficiently.

Specification

●W x L(mm):45 x 60
●Q'ty Per Set(piece):4
●SPQ(set):20

Materials

●ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)