(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Clamp ASG Type (Part Numbers)

Slide Clamp ASG Type

Suitable for clamping in narrow spaces.
Used for thin workpieces.
Prevents floating.
Simply inserted and tightened with a wrench.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TC-08AG

Part Number
TC-08AG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

SGD 289.36

1 Piece(s) 4 Day(s) or more 46.6659.52333.51674025M0857.4For Flat Surface200

Loading...

  1. 1
 

Basic Information

Base Width S45C Specifications Black Oxide Finishing Hardness HRC38°

Please check the type/dimensions/specifications of the part TC-08AG in the Slide Clamp ASG Type series.

Similar Part Numbers

Part Number
TC-08AS
TC-12AG
TC-12AS
TC-16AG
TC-16AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

SGD 294.98

1 Piece(s) 4 Day(s) or more 45.1659.52333.51674025M0857.4For Black Scale200

SGD 346.27

1 Piece(s) 4 Day(s) or more 67.185123348.022125035M1269.0For Flat Surface600

SGD 351.89

1 Piece(s) 4 Day(s) or more 65.485123348.022125035M1269.0For Black Scale600

SGD 463.77

1 Piece(s) 4 Day(s) or more 87.510015.54868.030145040M16812.5For Flat Surface1300

SGD 469.39

1 Piece(s) 4 Day(s) or more 86.110015.54868.030145040M16812.5For Black Scale1300

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)