(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Long Vat-Use Lid 170 Model-520 Model

Stainless Steel Long Vat-Use Lid 170 Model-520 Model

Standard Unit Price:
SGD 10.00-
Days to Ship :
18 Day(s) or more

[Features]
· These universal lids fit both the shallow-type and deep-type hotel pans. Combining the lids with different hotel pans increases their versatility.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size (Long Tray)

Refine by

  • 170 Type
  • 220 Type
  • 270 Type
  • 320 Type
  • 370 Type
  • 420 Type
  • 470 Type
  • 520 Type
  • Clear
External Dimensions: Width(mm)

Refine by

  • 182
  • 233
  • 284
  • 332
  • 383
  • 432
  • 480
  • 530
  • Clear
External Dimensions: Depth(mm)

Refine by

  • 142
  • 162
  • 178
  • 195
  • 211
  • 231
  • 263
  • 289
  • Clear
External Dimensions: Height(mm)

Refine by

  • 12
  • 13
  • Clear
Trusco Code

Refine by

  • 297-6285
  • 297-6277
  • 297-6269
  • 297-6251
  • 297-6242
  • 297-6234
  • 297-6226
  • 297-6218
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
170 Type
182
142
12
297-6218
18 Day(s)
SGD 10.00

Part Number : 170F
Days to Ship 18 Day(s)
Standard Unit Price SGD 10.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    170 Type
  • External Dimensions: Width(mm)
    182
  • External Dimensions: Depth(mm)
    142
  • External Dimensions: Height(mm)
    12
  • Body / Option
    Option
  • Trusco Code
    297-6218
  • Mass(g)
    115
  • Compatible Body
    JK-1
1 pc.
220 Type
233
162
12
297-6226
19 Day(s)
SGD 13.70

Part Number : 220F
Days to Ship 19 Day(s)
Standard Unit Price SGD 13.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    220 Type
  • External Dimensions: Width(mm)
    233
  • External Dimensions: Depth(mm)
    162
  • External Dimensions: Height(mm)
    12
  • Body / Option
    Option
  • Trusco Code
    297-6226
  • Mass(g)
    165
  • Compatible Body
    220、JK-2
1 pc.
270 Type
284
178
12
297-6234
18 Day(s)
SGD 17.00

Part Number : 270F
Days to Ship 18 Day(s)
Standard Unit Price SGD 17.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    270 Type
  • External Dimensions: Width(mm)
    284
  • External Dimensions: Depth(mm)
    178
  • External Dimensions: Height(mm)
    12
  • Body / Option
    Option
  • Trusco Code
    297-6234
  • Mass(g)
    215
  • Compatible Body
    270、JK-3
1 pc.
320 Type
332
195
12
297-6242
18 Day(s)
SGD 21.10

Part Number : 320F
Days to Ship 18 Day(s)
Standard Unit Price SGD 21.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    320 Type
  • External Dimensions: Width(mm)
    332
  • External Dimensions: Depth(mm)
    195
  • External Dimensions: Height(mm)
    12
  • Body / Option
    Option
  • Trusco Code
    297-6242
  • Mass(g)
    280
  • Compatible Body
    320、JK-4
1 pc.
370 Type
383
211
12
297-6251
20 Day(s)
SGD 25.60

Part Number : 370F
Days to Ship 20 Day(s)
Standard Unit Price SGD 25.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    370 Type
  • External Dimensions: Width(mm)
    383
  • External Dimensions: Depth(mm)
    211
  • External Dimensions: Height(mm)
    12
  • Body / Option
    Option
  • Trusco Code
    297-6251
  • Mass(g)
    350
  • Compatible Body
    370、JK-5
1 pc.
420 Type
432
231
12
297-6269
18 Day(s)
SGD 30.80

Part Number : 420F
Days to Ship 18 Day(s)
Standard Unit Price SGD 30.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    420 Type
  • External Dimensions: Width(mm)
    432
  • External Dimensions: Depth(mm)
    231
  • External Dimensions: Height(mm)
    12
  • Body / Option
    Option
  • Trusco Code
    297-6269
  • Mass(g)
    425
  • Compatible Body
    420、JK-6
1 pc.
470 Type
480
263
12
297-6277
18 Day(s)
SGD 38.50

Part Number : 470F
Days to Ship 18 Day(s)
Standard Unit Price SGD 38.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    470 Type
  • External Dimensions: Width(mm)
    480
  • External Dimensions: Depth(mm)
    263
  • External Dimensions: Height(mm)
    12
  • Body / Option
    Option
  • Trusco Code
    297-6277
  • Mass(g)
    545
  • Compatible Body
    470
1 pc.
520 Type
530
289
13
297-6285
18 Day(s)
SGD 49.30

Part Number : 520F
Days to Ship 18 Day(s)
Standard Unit Price SGD 49.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    520 Type
  • External Dimensions: Width(mm)
    530
  • External Dimensions: Depth(mm)
    289
  • External Dimensions: Height(mm)
    13
  • Body / Option
    Option
  • Trusco Code
    297-6285
  • Mass(g)
    660
  • Compatible Body
    520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)