(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Shallow, Long Vat

Stainless Steel Shallow, Long Vat

Standard Unit Price:
SGD 53.30-
Days to Ship :
18 Day(s)

[Features]
· These long shallow hotel pans have the same outer dimensions as the long deep hotel pans. They can therefore be combined with the lids used for the deep hotel pans for a wider range of purposes.
· They are tapered, so can be stacked neatly and stored compactly even without the lids.
[Materials]
· Stainless steel (SUS304)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size (Long Tray)

Refine by

  • 370 Type
  • 470 Type
  • 520 Type
  • Clear
External Dimensions: Width(mm)

Refine by

  • 372
  • 468
  • 518
  • Clear
External Dimensions: Depth(mm)

Refine by

  • 202
  • 254
  • 280
  • Clear
External Dimensions: Height(mm)

Refine by

  • 65
  • 77
  • 87
  • Clear
Usable Inner Dimensions: Width(mm)

Refine by

  • 359
  • 456
  • 506
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
370
1 pc.
370 Type
372
202
65
359
18 Day(s)
SGD 53.30

Part Number : 370
Days to Ship 18 Day(s)
Standard Unit Price SGD 53.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    370 Type
  • External Dimensions: Width(mm)
    372
  • External Dimensions: Depth(mm)
    202
  • External Dimensions: Height(mm)
    65
  • Usable Inner Dimensions: Width(mm)
    359
  • Usable Inner Dimensions: Depth(mm)
    189
  • Usable Inner Dimensions: Height(mm)
    64
  • Body / Option
    Main Body
  • Trusco Code
    297-6170
  • Mass(g)
    540
470
1 pc.
470 Type
468
254
77
456
18 Day(s)
SGD 85.80

Part Number : 470
Days to Ship 18 Day(s)
Standard Unit Price SGD 85.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    470 Type
  • External Dimensions: Width(mm)
    468
  • External Dimensions: Depth(mm)
    254
  • External Dimensions: Height(mm)
    77
  • Usable Inner Dimensions: Width(mm)
    456
  • Usable Inner Dimensions: Depth(mm)
    240
  • Usable Inner Dimensions: Height(mm)
    76
  • Body / Option
    Main Body
  • Trusco Code
    297-6196
  • Mass(g)
    1050
520
1 pc.
520 Type
518
280
87
506
18 Day(s)
SGD 101.90

Part Number : 520
Days to Ship 18 Day(s)
Standard Unit Price SGD 101.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Long Tray
  • Material
    Stainless Steel
  • Size (Long Tray)
    520 Type
  • External Dimensions: Width(mm)
    518
  • External Dimensions: Depth(mm)
    280
  • External Dimensions: Height(mm)
    87
  • Usable Inner Dimensions: Width(mm)
    506
  • Usable Inner Dimensions: Depth(mm)
    266
  • Usable Inner Dimensions: Height(mm)
    86
  • Body / Option
    Main Body
  • Trusco Code
    297-6200
  • Mass(g)
    1240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)