(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Router for CFRP Cross-flute Router_DIA-DCR

Router for CFRP Cross-flute Router_DIA-DCR

Diamond coated mesh router. Bottom edge is of end mill specification.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-DCR-3.175
DIA-DCR-6.35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

SGD 187.42

1 Piece(s) 4 Day(s) or more 3.175103.17538.18809061

SGD 196.45

1 Piece(s) 4 Day(s) or more 6.35196.3563.58809062

Loading...

  1. 1

Basic Information

Type Roughing Coating Diamond Coat Machining Application Flat Surface / Side Surface / Inclined Cutting
Blade tip shape With Lead Torsion Angle (θ) Without Torsion

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)