(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Butterfly Threaded Socket for Electric Drill

Butterfly Threaded Socket for Electric Drill

Standard Unit Price:
SGD 14.94
Days to Ship :
9 Day(s)

For tightening/loosening wing screws.

[Features]
· Wingnuts which are difficult to turn by hand can be turned easily using an electric tool.
· Can be also be used for manual use by attaching it to 13 mm box wrench.
· Can be also be used for manual use by attaching it to 13 mm box wrench.
· Uses carefully selected materials made in Japan.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    83
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Applicable Screw Diameter
    Common for M4/M5
  • Socket Depth(mm)
    40
  • Material
    SCM435
  • Weight(g)
    50
  • Socket Section Outer Diameter(mm)
    17.5
  • Packing Dimensions (Height x Width)(mm)
    135×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Wing nut which is hard to rotate manually can be rotated easily by using it with electric tools. Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 14.94

Part Number : ECS-M45
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.94

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    83
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Applicable Screw Diameter
    Common for M4/M5
  • Socket Depth(mm)
    40
  • Material
    SCM435
  • Weight(g)
    50
  • Socket Section Outer Diameter(mm)
    17.5
  • Packing Dimensions (Height x Width)(mm)
    135×35
  • Guaranteed Torque(N·m)
    47
  • Features
    Wing nut which is hard to rotate manually can be rotated easily by using it with electric tools. Can be used manually by attaching it to 13 mm glasses, etc. The 13 mm hexagon portion is equipped with a bore to prevent detachment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)