(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ball End Bit for Electric Drills

Ball End Bit for Electric Drills

Standard Unit Price:
SGD 6.65-
Days to Ship :
7 Day(s)

[Features]
· It can be rotated from a maximum of about 20°, so it is possible to work even at corners and narrow places.
· The special steel has been subjected to complete heat treatment for incredible durability.
· A magnet is included to securely catch even small socket bolts.
· The screw head has a stepped shape, making it easy to see (EBP-30, 40, 50).
· Processed with rust-resistant electroless nickel-chrome plating.
· Uses carefully selected materials made in Japan.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    90
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Not Included
  • Material
    Special Alloy Steel
  • Packaging Dimensions Height x Width(mm)
    142 × 35
Part Number
Tip Opposite Side Dimensions (mm)

Refine by

  • 3
  • 6
  • 8
  • Clear
Range of Use: Hexagon Socket Head Cap Bolts

Refine by

  • M4
  • M8
  • M10
  • Clear
Range of Use: Hexagon Socket Head Cap Screws

Refine by

  • 6
  • 12
  • 16
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3
M4
6
7 Day(s)
SGD 6.65

Part Number : EBP-30
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.65

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    90
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    3
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Not Included
  • Material
    Special Alloy Steel
  • Range of Use: Hexagon Socket Head Cap Bolts
    M4
  • Range of Use: Hexagon Socket Head Cap Screws
    6
  • Weight(g)
    19
  • Round Shaft(mm)
    3.5
  • Packaging Dimensions Height x Width(mm)
    142 × 35
  • Guaranteed Torque(N·m)
    5.28
  • Supplement
    Compatible with 18 V impact drivers. Special steel undergoes a thorough heat treatment resulting in excellent durability. The screw head has a stepped shape, making it easy to see. Because it can be rotated from a maximum of about 20 degrees, it is possible to work on corner and in narrow areas. It has an electroless nickel-chrome plating treatment, giving it strong resistance to rust.
6
M8
12
7 Day(s)
SGD 6.67

Part Number : EBP-60
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.67

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    90
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    6
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Not Included
  • Material
    Special Alloy Steel
  • Range of Use: Hexagon Socket Head Cap Bolts
    M8
  • Range of Use: Hexagon Socket Head Cap Screws
    12
  • Weight(g)
    23
  • Round Shaft(mm)
    -
  • Packaging Dimensions Height x Width(mm)
    142 × 35
  • Guaranteed Torque(N·m)
    37
  • Supplement
    Compatible with 18 V impact drivers. Special steel undergoes a thorough heat treatment resulting in excellent durability. Because it can be rotated from a maximum of about 20 degrees, it is possible to work on corner and in narrow areas. It has an electroless nickel-chrome plating treatment, giving it strong resistance to rust.
8
M10
16
7 Day(s)
SGD 8.94

Part Number : EBP-80
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.94

Specificationtitle

  • Tip Type
    Ball Point Type
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    90
  • Single Item / Set Items
    Single Item
  • Tip Opposite Side Dimensions (mm)
    8
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Not Included
  • Material
    Special Alloy Steel
  • Range of Use: Hexagon Socket Head Cap Bolts
    M10
  • Range of Use: Hexagon Socket Head Cap Screws
    16
  • Weight(g)
    32
  • Round Shaft(mm)
    -
  • Packaging Dimensions Height x Width(mm)
    142 × 35
  • Guaranteed Torque(N·m)
    80
  • Supplement
    Compatible with 18 V impact drivers. Special steel undergoes a thorough heat treatment resulting in excellent durability. Because it can be rotated from a maximum of about 20 degrees, it is possible to work on corner and in narrow areas. It has an electroless nickel-chrome plating treatment, giving it strong resistance to rust.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)