(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Socket for Electric Drills EDS-8 to EDS-24

Socket for Electric Drills EDS-8 to EDS-24

Standard Unit Price:
SGD 12.42-
Days to Ship :
7 Day(s)

[Features]
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· A standard type with a socket part with a depth dimension of 62 mm that supports the bolts used in construction.
· Uses carefully selected materials made in Japan.
· EDS-821AS comes with a plastic case

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Socket Bit (For Electric Drill)
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    62
  • Material
    SCM435
  • Packing Dimensions (Height x Width)(mm)
    157×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. It has a deep socket design that considers quick fastening of double nut and falling of the nuts. The depth dimension of the socket part is 62 mm and it is a standard type compatible with construction bolts.

Catalog

Japanese Only

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 12
  • 13
  • 14
  • 22
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
7 Day(s)
SGD 12.42

Part Number : EDS-8
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.42

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    62
  • Material
    SCM435
  • Weight(g)
    60
  • Socket Section Outer Diameter(mm)
    12.7
  • Hexagonal Section Depth(mm)
    12
  • Packing Dimensions (Height x Width)(mm)
    157×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. It has a deep socket design that considers quick fastening of double nut and falling of the nuts. The depth dimension of the socket part is 62 mm and it is a standard type compatible with construction bolts.
12
7 Day(s)
SGD 12.57

Part Number : EDS-12
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.57

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    62
  • Material
    SCM435
  • Weight(g)
    70
  • Socket Section Outer Diameter(mm)
    17.5
  • Hexagonal Section Depth(mm)
    15
  • Packing Dimensions (Height x Width)(mm)
    157×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. It has a deep socket design that considers quick fastening of double nut and falling of the nuts. The depth dimension of the socket part is 62 mm and it is a standard type compatible with construction bolts.
13
7 Day(s)
SGD 13.77

Part Number : EDS-13
Days to Ship 7 Day(s)
Standard Unit Price SGD 13.77

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    62
  • Material
    SCM435
  • Weight(g)
    75
  • Socket Section Outer Diameter(mm)
    17.9
  • Hexagonal Section Depth(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    157×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. It has a deep socket design that considers quick fastening of double nut and falling of the nuts. The depth dimension of the socket part is 62 mm and it is a standard type compatible with construction bolts.
14
7 Day(s)
SGD 13.77

Part Number : EDS-14
Days to Ship 7 Day(s)
Standard Unit Price SGD 13.77

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    62
  • Material
    SCM435
  • Weight(g)
    85
  • Socket Section Outer Diameter(mm)
    19.7
  • Hexagonal Section Depth(mm)
    20
  • Packing Dimensions (Height x Width)(mm)
    157×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. It has a deep socket design that considers quick fastening of double nut and falling of the nuts. The depth dimension of the socket part is 62 mm and it is a standard type compatible with construction bolts.
22
7 Day(s)
SGD 16.40

Part Number : EDS-22
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.40

Specificationtitle

  • Product Type
    Socket Bit (For Electric Drill)
  • Opposite side dimensions(mm)
    22
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • Single Item / Set Classification
    Single Item
  • Socket Depth(mm)
    62
  • Material
    SCM435
  • Weight(g)
    165
  • Socket Section Outer Diameter(mm)
    29.5
  • Hexagonal Section Depth(mm)
    30
  • Packing Dimensions (Height x Width)(mm)
    157×35
  • Guaranteed Torque(N·m)
    75
  • Features
    The socket part is of a hexagonal surface type that does not damage the corners of bolts and nuts. It has a deep socket design that considers quick fastening of double nut and falling of the nuts. The depth dimension of the socket part is 62 mm and it is a standard type compatible with construction bolts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)