(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heavy-Duty Wire Cutters S Model (With Spring)

Heavy-Duty Wire Cutters S Model (With Spring)

Standard Unit Price:
SGD 35.40-
Days to Ship :
7 Day(s)

[Features]
· The induction hardening provides high sharpness over a long period of time.
· Special tool steel is used to provide outstanding durability and corrosion resistance.
· With easy-gripping hard grip.
· Includes a spring so continuous work is not tiring.
· The spring is replaceable.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without Spring
    Included
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Grip Width(mm)
    50
  • Supplementary Explanation
    The spring is replaceable.
Part Number
Overall Length(mm)

Refine by

  • 130
  • 165
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 0.18-1.9
  • 0.18-1.6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
130
0.18-1.6
7 Day(s)
SGD 35.40

Part Number : NI-125S
Days to Ship 7 Day(s)
Standard Unit Price SGD 35.40

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    0.18-1.6
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    85
  • Head Width(mm)
    15
  • Head Thickness(mm)
    9
  • Blade Portion Length(mm)
    18
  • Grip Width(mm)
    50
  • Backing Sheet Dimension Height x Width(mm)
    190×70
  • Supplementary Explanation
    The spring is replaceable.
165
0.18-1.9
7 Day(s)
SGD 38.60

Part Number : NI-150S
Days to Ship 7 Day(s)
Standard Unit Price SGD 38.60

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    165
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    0.18-1.9
  • Set / Single
    Single Item
  • Material
    KA70
  • Body / Option
    Main Body
  • Weight(g)
    170
  • Head Width(mm)
    20
  • Head Thickness(mm)
    11
  • Blade Portion Length(mm)
    22
  • Grip Width(mm)
    50
  • Backing Sheet Dimension Height x Width(mm)
    220×70
  • Supplementary Explanation
    The spring is replaceable.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)