(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small Work Desk with Upper Shelf Average Load (kg) 20

Small Work Desk with Upper Shelf Average Load (kg) 20

Standard Unit Price:
SGD 936.30-
Days to Ship :
8 Day(s) or more

[Features]
· An ideal standing desk for writing manufacturing instructions, etc.
· The upper shelf is a 2-tier type with side guards and rear guard, so you can safely place tools that you cannot put on a desk. (Uniform Load: 2 kg/tier)
· The height of the desk can be adjusted by 50 mm pitch.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Width (mm)
    700
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    473×376×39
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decoration
  • Vertical pitch(mm)
    50
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Height (mm)

Refine by

  • 1300~1500
  • 1305~1505
  • Clear
Details Type

Refine by

  • Antistatic Mat Stretch
  • Standard Type
  • Clear
Trusco Code

Refine by

  • 393-3172
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1305~1505
Standard Type
393-3172
8 Day(s)
SGD 936.30

Part Number : VU-701DW
Days to Ship 8 Day(s)
Standard Unit Price SGD 936.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1305~1505
  • Width (mm)
    700
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Drawer internal dimensions(mm)
    473×376×39
  • Trusco Code
    393-3172
  • Surface resistance value(Ω)
    -
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decoration
  • Specifications
    -
  • Vertical pitch(mm)
    50
  • Mass(kg)
    17.5
1 unit
1300~1500
Antistatic Mat Stretch
-
14 Day(s)
SGD 1,008.10

Part Number : VUD-701DW
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,008.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1300~1500
  • Width (mm)
    700
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Antistatic Mat Stretch
  • Drawer internal dimensions(mm)
    473×376×39
  • Trusco Code
    -
  • Surface resistance value(Ω)
    2×106
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decoration
  • Specifications
    Ground Wire Length: 2 m
  • Vertical pitch(mm)
    50
  • Mass(kg)
    18.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The upper shelf is a 2 stage type with a guard on the side and back, so you can safely place tools that you can not put on the desk.(equal load: 2kg/stage)
●The height of the desk can be adjusted with 50mm pitch.

Specification

●Top Board Material:PVC Decoration
●W x D x H(mm):700 x 450 x 1305 to 1505
●Drawer Internal Dimension: 473 x 376 x 39mm
●Adjuster Screw Size: M8 x 1.25

Materials

●Main Body: Steel 
●Top Board: PVC Decorative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)