(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Duty Workbench, with Casters, Uniform Load 250 kg

Medium Duty Workbench, with Casters, Uniform Load 250 kg

Standard Unit Price:
SGD 1,082.60-
Days to Ship :
28 Day(s)

Middle-weight workbench that can be easily be moved around.
[Features]
· Workbench location can be easily changed as it has casters mounted (EW-100CU).
· The casters have stoppers for simple installation at your desired location.
· A smart design for a factory that values its appearance.
· Legs are dark gray.
· With φ100 (100 mm diameter) urethane casters: 2 swivel and 2 swivel stoppers.
[Applications]
· It has a beautiful finish and is suitable for sites for assembly, packing, and sorting work.

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    845
  • Width (mm)
    1800
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Urethane
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Clear
Trusco Code

Refine by

  • 303-1594
  • 303-1586
  • 303-1560
  • 303-1551
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
DAP Decorative Top Plate
303-1551
28 Day(s)
SGD 1,082.60

Part Number : AEWP-1875CU100
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,082.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    845
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    303-1551
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Urethane
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Mass(kg)
    54.0
1 unit
900
DAP Decorative Top Plate
303-1560
28 Day(s)
SGD 1,153.20

Part Number : AEWP-1890CU100
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,153.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    845
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Trusco Code
    303-1560
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Urethane
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Mass(kg)
    58.0
1 unit
750
Linoleum Upholstered Top Plate
303-1586
28 Day(s)
SGD 1,132.10

Part Number : AEWR-1875CU100
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,132.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    845
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    303-1586
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Urethane
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Mass(kg)
    55.5
1 unit
900
Linoleum Upholstered Top Plate
303-1594
28 Day(s)
SGD 1,211.30

Part Number : AEWR-1890CU100
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,211.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    845
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Trusco Code
    303-1594
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Urethane
  • Specifications
    Caster Mounting Screw Size :M16×2.0
  • Specification 2
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Mass(kg)
    60.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)