(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lightweight Adjustable Height Work Bench with Upper Shelf Average Load (kg) 250

Lightweight Adjustable Height Work Bench with Upper Shelf Average Load (kg) 250

Standard Unit Price:
SGD 929.90-
Days to Ship :
14 Day(s) or more

[Features]
· Effective use can be made of the workspace of the top board since tools can be organized on the upper shelf.
· Because the height can be adjusted between 700 and 910 mm at a pitch of 35 mm, it can be used for work done sitting or standing according to the content of the job.

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
DAP Decorative Top Plate
14 Day(s)
SGD 929.90

Part Number : AWMP-0960YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 929.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Mass(kg)
    36.0
1 unit
1200
750
DAP Decorative Top Plate
14 Day(s)
SGD 1,091.60

Part Number : AWMP-1275YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,091.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Mass(kg)
    45.5
1 unit
1800
750
DAP Decorative Top Plate
28 Day(s)
SGD 1,290.20

Part Number : AWMP-1875YURB
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,290.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Mass(kg)
    63.5
1 unit
1800
900
DAP Decorative Top Plate
28 Day(s)
SGD 1,361.60

Part Number : AWMP-1890YURB
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,361.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Mass(kg)
    67.5
1 unit
900
600
Linoleum Upholstered Top Plate
14 Day(s)
SGD 984.70

Part Number : AWMR-0960YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 984.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Mass(kg)
    36.5
1 unit
1200
750
Linoleum Upholstered Top Plate
14 Day(s)
SGD 1,163.50

Part Number : AWMR-1275YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 1,163.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Mass(kg)
    48.0
1 unit
1800
750
Linoleum Upholstered Top Plate
28 Day(s)
SGD 1,341.30

Part Number : AWMR-1875YURB
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,341.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Mass(kg)
    65.0
1 unit
1800
900
Linoleum Upholstered Top Plate
28 Day(s)
SGD 1,421.20

Part Number : AWMR-1890YURB
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,421.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1004~1214
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    YUR-B Type W
  • Mass(kg)
    70.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)