(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Half Shelf for Mesh Rack

Half Shelf for Mesh Rack

Standard Unit Price:
SGD 61.20-
Days to Ship :
8 Day(s)

Half shelf board for mesh racks. ABS resin sleeves. Surface processing: Nickel chrome, chrome-plated finish.

Basic Specifications

  • Material
    Steel
  • Depth(mm)
    270
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Specifications
    Steel Mesh Type
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • Clear
Trusco Code

Refine by

  • 256-6133
  • 256-6125
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900
256-6125
8 Day(s)
SGD 61.20

Part Number : MEH-33S
Days to Ship 8 Day(s)
Standard Unit Price SGD 61.20
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    270
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    256-6125
  • Mass
    2.6kg
  • Specifications
    Steel Mesh Type
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set
1 pc.
1200
256-6133
8 Day(s)
SGD 81.50

Part Number : MEH-43S
Days to Ship 8 Day(s)
Standard Unit Price SGD 81.50
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    270
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    256-6133
  • Mass
    3.4kg
  • Specifications
    Steel Mesh Type
  • Surface Treatment
    Nickel chrome, chrome plating finish
  • Accessory 1
    ABS Resin Sleeves, 2-Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)