(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Shelf Board for Medium Capacity Boltless Shelf Model TZM3

Shelf Board for Medium Capacity Boltless Shelf Model TZM3

Standard Unit Price:
SGD 171.60-
Days to Ship :
14 Day(s) or more

[Features]
· A set product of one shelf (shelf board and shelf rest 2 pieces).
[Applications]
· Additional shelf board for bolt-less shelf TZM3.
· Shelf boards can be added at a 50 mm pitch.

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
  • Amount Of Content
    1 Set (Medium Shelf Bracket: 2 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (Medium Shelf Bracket: 2 pcs)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 921
  • Clear
Trusco Code

Refine by

  • 459-3545
  • 459-3537
  • 459-3529
  • 459-3511
  • 459-3502
  • 459-3499
  • 459-3481
  • 459-3472
  • 459-3464
  • 459-3456
  • 459-3448
  • 459-3430
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Medium Shelf Bracket: 2 pcs)
900
471
459-3430
17 Day(s)
SGD 171.60

Part Number : TZM3-T35S
Days to Ship 17 Day(s)
Standard Unit Price SGD 171.60
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3430
  • Mass
    6.6kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
900
571
459-3448
17 Day(s)
SGD 187.30

Part Number : TZM3-T36S
Days to Ship 17 Day(s)
Standard Unit Price SGD 187.30
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3448
  • Mass
    7.5kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
900
921
459-3456
17 Day(s)
SGD 304.10

Part Number : TZM3-T39S
Days to Ship 17 Day(s)
Standard Unit Price SGD 304.10
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3456
  • Mass
    12.9kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1200
471
459-3464
17 Day(s)
SGD 192.90

Part Number : TZM3-T45S
Days to Ship 17 Day(s)
Standard Unit Price SGD 192.90
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3464
  • Mass
    8.1kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1200
571
459-3472
17 Day(s)
SGD 210.50

Part Number : TZM3-T46S
Days to Ship 17 Day(s)
Standard Unit Price SGD 210.50
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3472
  • Mass
    9.2kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1200
921
459-3481
17 Day(s)
SGD 346.30

Part Number : TZM3-T49S
Days to Ship 17 Day(s)
Standard Unit Price SGD 346.30
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3481
  • Mass
    16.6kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1500
471
459-3499
17 Day(s)
SGD 257.10

Part Number : TZM3-T55S
Days to Ship 17 Day(s)
Standard Unit Price SGD 257.10
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3499
  • Mass
    11.8kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1500
571
459-3502
17 Day(s)
SGD 278.80

Part Number : TZM3-T56S
Days to Ship 17 Day(s)
Standard Unit Price SGD 278.80
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3502
  • Mass
    13.2kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1500
921
459-3511
14 Day(s)
SGD 469.80

Part Number : TZM3-T59S
Days to Ship 14 Day(s)
Standard Unit Price SGD 469.80
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3511
  • Mass
    23.4kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1800
471
459-3529
17 Day(s)
SGD 307.90

Part Number : TZM3-T65S
Days to Ship 17 Day(s)
Standard Unit Price SGD 307.90
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3529
  • Mass
    15.5kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1800
571
459-3537
17 Day(s)
SGD 332.90

Part Number : TZM3-T66S
Days to Ship 17 Day(s)
Standard Unit Price SGD 332.90
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3537
  • Mass
    17.3kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces
1 Set (Medium Shelf Bracket: 2 pcs)
1800
921
459-3545
14 Day(s)
SGD 576.00

Part Number : TZM3-T69S
Days to Ship 14 Day(s)
Standard Unit Price SGD 576.00
Quantity 1 Set (Medium Shelf Bracket: 2 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Silver
  • Trusco Code
    459-3545
  • Mass
    30.8kg
  • Accessory 1
    Medium Fittings For Shelves 2 Pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)