(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
M2 Type Side Plate (Fitting Type)

M2 Type Side Plate (Fitting Type)

Standard Unit Price:
SGD 408.70-
Days to Ship :
9 Day(s) or more

[Features]
· The side plate helps to prevent falling of stored items.
· The side plate is an inlay type that does not use bolts.
· It is the end panel when expanding.

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Features
    The side plate helps prevent the stored contents from falling. The side plate is a set-in type that does not use any bolts. This is the end panel when another panel has been added.
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Conform

Refine by

  • Depth x height (mm): for 300 x 1,800
  • Depth x height (mm): for 450 x 1,800
  • Depth x height (mm): for 600 x 1,800
  • Clear
Trusco Code

Refine by

  • 461-3775
  • 461-3767
  • 461-3759
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
300
Depth x height (mm): for 300 x 1,800
461-3759
9 Day(s)
SGD 408.70

Part Number : GM2-63-NG
Days to Ship 9 Day(s)
Standard Unit Price SGD 408.70
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Depth x height (mm): for 300 x 1,800
  • Trusco Code
    461-3759
  • Features
    The side plate helps prevent the stored contents from falling. The side plate is a set-in type that does not use any bolts. This is the end panel when another panel has been added.
  • Mass(kg/set)
    15
1 Set
450
Depth x height (mm): for 450 x 1,800
461-3767
9 Day(s)
SGD 456.50

Part Number : GM2-64-NG
Days to Ship 9 Day(s)
Standard Unit Price SGD 456.50
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Depth x height (mm): for 450 x 1,800
  • Trusco Code
    461-3767
  • Features
    The side plate helps prevent the stored contents from falling. The side plate is a set-in type that does not use any bolts. This is the end panel when another panel has been added.
  • Mass(kg/set)
    19
1 Set
600
Depth x height (mm): for 600 x 1,800
461-3775
11 Day(s) or more
SGD 518.60

Part Number : GM2-66-NG
Days to Ship 11 Day(s) or more
Standard Unit Price SGD 518.60
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Conform
    Depth x height (mm): for 600 x 1,800
  • Trusco Code
    461-3775
  • Features
    The side plate helps prevent the stored contents from falling. The side plate is a set-in type that does not use any bolts. This is the end panel when another panel has been added.
  • Mass(kg/set)
    22.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)