(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 2,100 mm, 6 Shelf Type)

Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 2,100 mm, 6 Shelf Type)

Standard Unit Price:
SGD 664.50-
Days to Ship :
7 Day(s)

A shelf with a bolt-less construction that does not use even a single bolt.
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing items in warehouses and stores.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 505-9801
  • 505-9763
  • 505-9721
  • 505-9682
  • 506-5801
  • 506-5763
  • 506-5682
  • 506-5640
  • 506-5607
  • 506-5569
  • 506-1881
  • 506-1849
  • 506-1806
  • 506-1768
  • 509-0598
  • 509-0555
  • 509-0547
  • 509-0512
  • 509-0504
  • 509-0458
  • 509-0318
  • 509-0300
  • 509-0270
  • 509-0261
  • 509-0237
  • 509-0229
  • 509-0199
  • 509-0181
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
471
840
506-5569
7 Day(s)
SGD 779.70

Part Number : M3-7356-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 779.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5569
  • Mass
    59.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
471
840
509-0181
7 Day(s)
SGD 664.50

Part Number : M3-7356B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 664.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-0181
  • Mass
    50.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
571
840
506-5607
7 Day(s)
SGD 844.20

Part Number : M3-7366-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 844.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5607
  • Mass
    64.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
571
840
509-0229
7 Day(s)
SGD 746.10

Part Number : M3-7366B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 746.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-0229
  • Mass
    55.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
721
840
506-5640
7 Day(s)
SGD 961.40

Part Number : M3-7376-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 961.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5640
  • Mass
    72.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
721
840
509-0261
7 Day(s)
SGD 846.20

Part Number : M3-7376B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 846.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-0261
  • Mass
    63.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
900
921
840
506-5682
7 Day(s)
SGD 1,187.20

Part Number : M3-7396-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,187.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    506-5682
  • Mass
    93.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
900
921
840
509-0300
7 Day(s)
SGD 1,072.10

Part Number : M3-7396B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,072.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    509-0300
  • Mass
    84.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
471
1140
505-9682
7 Day(s)
SGD 903.10

Part Number : M3-7456-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 903.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-9682
  • Mass
    69.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
471
1140
509-0199
7 Day(s)
SGD 788.00

Part Number : M3-7456B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 788.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-0199
  • Mass
    60.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
571
1140
505-9721
7 Day(s)
SGD 994.00

Part Number : M3-7466-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 994.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-9721
  • Mass
    75.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
571
1140
509-0237
7 Day(s)
SGD 878.80

Part Number : M3-7466B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 878.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-0237
  • Mass
    66.9kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
721
1140
505-9763
7 Day(s)
SGD 1,175.20

Part Number : M3-7476-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,175.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-9763
  • Mass
    90.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
721
1140
509-0270
7 Day(s)
SGD 1,060.10

Part Number : M3-7476B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,060.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-0270
  • Mass
    81.5kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1200
921
1140
505-9801
7 Day(s)
SGD 1,420.10

Part Number : M3-7496-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,420.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    505-9801
  • Mass
    111.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1200
921
1140
509-0318
7 Day(s)
SGD 1,304.90

Part Number : M3-7496B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,304.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    509-0318
  • Mass
    103kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
571
1440
506-5763
7 Day(s)
SGD 1,190.70

Part Number : M3-7566-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,190.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5763
  • Mass
    93.7kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
571
1440
509-0504
7 Day(s)
SGD 1,075.60

Part Number : M3-7566B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,075.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0504
  • Mass
    84.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1500
721
1440
506-5801
7 Day(s)
SGD 1,359.20

Part Number : M3-7576-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,359.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    506-5801
  • Mass
    104.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1500
721
1440
509-0547
7 Day(s)
SGD 1,261.20

Part Number : M3-7576B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,261.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    509-0547
  • Mass
    95.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
471
1740
506-1768
7 Day(s)
SGD 1,273.40

Part Number : M3-7656-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,273.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-1768
  • Mass
    104kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
471
1740
509-0458
7 Day(s)
SGD 1,175.40

Part Number : M3-7656B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,175.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0458
  • Mass
    95.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
571
1740
506-1806
7 Day(s)
SGD 1,427.70

Part Number : M3-7666-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,427.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-1806
  • Mass
    113kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
571
1740
509-0512
7 Day(s)
SGD 1,312.50

Part Number : M3-7666B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,312.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0512
  • Mass
    104.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
721
1740
506-1849
7 Day(s)
SGD 1,588.60

Part Number : M3-7676-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,588.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-1849
  • Mass
    126.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
721
1740
509-0555
7 Day(s)
SGD 1,473.40

Part Number : M3-7676B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,473.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0555
  • Mass
    117.6kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1800
921
1740
506-1881
7 Day(s)
SGD 2,111.80

Part Number : M3-7696-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 2,111.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    506-1881
  • Mass
    176.4kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1800
921
1740
509-0598
7 Day(s)
SGD 1,996.70

Part Number : M3-7696B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,996.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    509-0598
  • Mass
    167.5kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)