(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 2,100 mm, 6 Shelf Type)

Small to Medium Capacity Boltless Shelf Model M1.5 (150 kg Type, Height 2,100 mm, 6 Shelf Type)

Standard Unit Price:
SGD 423.80-
Days to Ship :
7 Day(s)

[Features]
· Assembly and disassembly work time can be shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The number of shelves and shelf positions can be changed and adjusted freely in small increments at 25 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.

Basic Specifications

  • Material
    Steel
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 295
  • 445
  • 595
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 299-6375
  • 352-6984
  • 352-6933
  • 450-1004
  • 450-0997
  • 504-7421
  • 504-7412
  • 505-9046
  • 505-9003
  • 505-8961
  • 506-9106
  • 506-6808
  • 506-6760
  • 506-6727
  • 506-6565
  • 506-6522
  • 506-6484
  • 506-1725
  • 506-1687
  • 506-1644
  • 508-4148
  • 508-4130
  • 508-4105
  • 508-4091
  • 508-4067
  • 508-4059
  • 508-4024
  • 508-4016
  • 508-3982
  • 508-3974
  • 508-3940
  • 508-3931
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
860
295
816
506-6484
7 Day(s)
SGD 503.60

Part Number : M1.5-7336-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 503.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    295
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-6484
  • Mass
    31.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
295
816
508-3931
7 Day(s)
SGD 423.80

Part Number : M1.5-7336B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 423.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    295
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-3931
  • Mass
    27kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
445
816
506-6522
7 Day(s)
SGD 569.50

Part Number : M1.5-7346-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 569.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    445
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-6522
  • Mass
    37.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
445
816
508-3974
7 Day(s)
SGD 506.90

Part Number : M1.5-7346B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 506.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    445
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-3974
  • Mass
    32.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
860
595
816
506-6565
7 Day(s)
SGD 653.10

Part Number : M1.5-7366-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 653.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    595
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    506-6565
  • Mass
    42.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
860
595
816
508-4016
7 Day(s)
SGD 573.40

Part Number : M1.5-7366B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 573.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    595
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    508-4016
  • Mass
    37.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
295
1116
506-1644
7 Day(s)
SGD 571.90

Part Number : M1.5-7436-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 571.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    295
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-1644
  • Mass
    38.2kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
295
1116
508-3940
7 Day(s)
SGD 509.30

Part Number : M1.5-7436B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 509.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    295
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    508-3940
  • Mass
    33.4kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
445
1116
504-7412 / 506-1687
7 Day(s)
SGD 669.80

Part Number : M1.5-7446-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 669.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    445
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    504-7412 / 506-1687
  • Mass
    44.8kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
445
1116
504-7421 / 508-3982
7 Day(s)
SGD 607.20

Part Number : M1.5-7446B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 607.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    445
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    504-7421 / 508-3982
  • Mass
    40kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1160
595
1116
506-9106 / 506-1725
7 Day(s)
SGD 763.90

Part Number : M1.5-7466-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 763.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    595
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    506-9106 / 506-1725
  • Mass
    51.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1160
595
1116
352-6984 / 508-4024
7 Day(s)
SGD 701.30

Part Number : M1.5-7466B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 701.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    595
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    352-6984 / 508-4024
  • Mass
    46.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
295
1416
299-6375 / 506-6727
7 Day(s)
SGD 664.80

Part Number : M1.5-7536-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 664.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    295
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    299-6375 / 506-6727
  • Mass
    44.6kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
295
1416
352-6933 / 508-4059
7 Day(s)
SGD 602.20

Part Number : M1.5-7536B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 602.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    295
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    352-6933 / 508-4059
  • Mass
    39.8kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
445
1416
450-0997 / 506-6760
7 Day(s)
SGD 787.20

Part Number : M1.5-7546-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 787.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    445
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-0997 / 506-6760
  • Mass
    52.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
445
1416
450-1004 / 508-4091
7 Day(s)
SGD 707.50

Part Number : M1.5-7546B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 707.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    445
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    450-1004 / 508-4091
  • Mass
    47.7kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1460
595
1416
506-6808
7 Day(s)
SGD 972.40

Part Number : M1.5-7566-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 972.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    595
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    506-6808
  • Mass
    65.9kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1460
595
1416
508-4130
7 Day(s)
SGD 892.60

Part Number : M1.5-7566B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 892.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    595
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    508-4130
  • Mass
    61.1kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
295
1716
505-8961
7 Day(s)
SGD 839.70

Part Number : M1.5-7636-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 839.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    295
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    505-8961
  • Mass
    55.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
295
1716
508-4067
7 Day(s)
SGD 760.00

Part Number : M1.5-7636B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 760.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    295
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-4067
  • Mass
    50.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
445
1716
505-9003
7 Day(s)
SGD 956.20

Part Number : M1.5-7646-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 956.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    445
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    505-9003
  • Mass
    59.1kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
445
1716
508-4105
7 Day(s)
SGD 876.50

Part Number : M1.5-7646B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 876.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    445
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-4105
  • Mass
    54.3kg
  • Caution
    Cannot be used by connecting type alone.
1 unit
Standalone Type
1760
595
1716
505-9046
7 Day(s)
SGD 1,196.50

Part Number : M1.5-7666-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,196.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    595
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    505-9046
  • Mass
    82.5kg
  • Caution
    -
1 unit
Added connectable type (2 supports)
1760
595
1716
508-4148
7 Day(s)
SGD 1,116.80

Part Number : M1.5-7666B-NG
Days to Ship 7 Day(s)
Standard Unit Price SGD 1,116.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    595
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    508-4148
  • Mass
    77.7kg
  • Caution
    Cannot be used by connecting type alone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)