(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Shelf Component Single Vibration-Damping Brackets (Made of Stainless Steel)

Shelf Component Single Vibration-Damping Brackets (Made of Stainless Steel)

Standard Unit Price:
SGD 0.80-
Days to Ship :
8 Day(s)

Vibration-damping bracket used for corners of a lightweight shelf to reduce wobble.
[Features]
· Material Steel.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Neogray
  • Silver
  • Clear
Width dimension(mm)

Refine by

  • 76
  • 81
  • 129
  • Clear
Depth(mm)

Refine by

  • 72
  • 76
  • 129
  • Clear
Trusco Code

Refine by

  • 414-4929
  • 507-2972
  • 507-2964
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L
1 pc.
Silver
129
129
507-2972
8 Day(s)
SGD 2.50

Part Number : L
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.50
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Width dimension(mm)
    129
  • Depth(mm)
    129
  • Trusco Code
    507-2972
  • Features
    It is used for corners of a lightweight shelf to reduce runout.
  • Mass
    95g
  • Metal fittings type
    Single Anti-Vibration Plate, Large
S
1 pc.
Silver
76
76
507-2964
8 Day(s)
SGD 0.80

Part Number : S
Days to Ship 8 Day(s)
Standard Unit Price SGD 0.80
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Silver
  • Width dimension(mm)
    76
  • Depth(mm)
    76
  • Trusco Code
    507-2964
  • Features
    It is used for corners of a lightweight shelf to reduce runout.
  • Mass
    17g
  • Metal fittings type
    Single Anti-Vibration Plate, Small
1 pc.
Neogray
81
72
414-4929
8 Day(s)
SGD 2.30

Part Number : W-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 2.30
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    81
  • Depth(mm)
    72
  • Trusco Code
    414-4929
  • Features
    It is used for corners of a lightweight shelf to reduce runout.
  • Mass
    44g
  • Metal fittings type
    Corner Brackets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses for the corner of light duty shelves to reduce vibration.

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)