(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
L Type Angle - 60 Type (60 mm X 40 mm Rectangular / Neo-Gray)

L Type Angle - 60 Type (60 mm X 40 mm Rectangular / Neo-Gray)

Standard Unit Price:
SGD 22.30-
Days to Ship :
8 Day(s)

An L-shaped type angle component exclusively for lightweight shelves.
[Features]
·The material is steel and the surface treatment is powder coating.
·The color is neo gray, and the size is 59.5 mm in width and 39.5 in depth.
·The length of the angle can be selected from six types of 1,200, 1,500, 1,800, 2,100, 2,400, and 3,000 according to the application.
[Applications]
·Available as an optional component for lightweight shelves.
·Ideal for changing the length of the L-shaped angle 60 type, replacing it, etc.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    59.5
  • Depth(mm)
    39.5
  • Main Body Surface Treatment
    Powder Coating
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length Dimension(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • 2100
  • 2400
  • 3000
  • Clear
Trusco Code

Refine by

  • 302-0495
  • 302-0487
  • 302-0479
  • 302-0461
  • 302-0452
  • 302-0444
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200
302-0444
8 Day(s)
SGD 22.30

Part Number : 60-1200-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.30
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    59.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    1200
  • Trusco Code
    302-0444
  • Mass
    1.79kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
1500
302-0452
8 Day(s)
SGD 27.40

Part Number : 60-1500-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 27.40
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    59.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    1500
  • Trusco Code
    302-0452
  • Mass
    2.24kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
1800
302-0461
8 Day(s)
SGD 33.10

Part Number : 60-1800-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 33.10
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    59.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    1800
  • Trusco Code
    302-0461
  • Mass
    2.68kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
2100
302-0479
8 Day(s)
SGD 38.20

Part Number : 60-2100-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 38.20
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    59.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    2100
  • Trusco Code
    302-0479
  • Mass
    3.13kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
2400
302-0487
8 Day(s)
SGD 46.70

Part Number : 60-2400-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 46.70
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    59.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    2400
  • Trusco Code
    302-0487
  • Mass
    3.58kg
  • Main Body Surface Treatment
    Powder Coating
1 pc.
3000
302-0495
8 Day(s)
SGD 58.30

Part Number : 60-3000-NG
Days to Ship 8 Day(s)
Standard Unit Price SGD 58.30
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Width dimension(mm)
    59.5
  • Depth(mm)
    39.5
  • Length Dimension(mm)
    3000
  • Trusco Code
    302-0495
  • Mass
    4.47kg
  • Main Body Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Neo Gray

Materials

●Steel
●Surface Treatment: Powder Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)