(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Support Columns for Small Capacity Boltless Shelf Model TSUF (for 1,800 mm Height Types)

Support Columns for Small Capacity Boltless Shelf Model TSUF (for 1,800 mm Height Types)

Standard Unit Price:
SGD 25.95
Days to Ship :
29 Day(s)

[Features]
· A post for lightweight boltless shelf TSUF type with 1,800 mm height.
[Applications]
· Shelf material for TSUF type lightweight boltless shelf.

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1800
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Orange
  • Width dimension(mm)
    40
  • Depth(mm)
    40
  • Trusco Code
    344-6484
  • Features
    A post for lightweight boltless shelf TSUF type with 1,800 mm height.
  • Mass
    2.82kg
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Base
    Polypropylene (Uses 15% recycled material)
  • Accessory 1
    Resin Base 1 pcs
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
29 Day(s)
SGD 25.95

Part Number : TSUF100-6HA-OR
Days to Ship 29 Day(s)
Standard Unit Price SGD 25.95
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Height(mm)
    1800
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Orange
  • Width dimension(mm)
    40
  • Depth(mm)
    40
  • Trusco Code
    344-6484
  • Features
    A post for lightweight boltless shelf TSUF type with 1,800 mm height.
  • Mass
    2.82kg
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Base
    Polypropylene (Uses 15% recycled material)
  • Accessory 1
    Resin Base 1 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strut for light duty boltless shelves TSUF type, a height 1800mm type.

Specification

●W x D x H(mm):40 x 40 x 1800
●Color: Orange

Materials

●Steel
●Surface Treatment: Melamine Baked Coating
●Base: Polypropylene(used recycled material 15%)

Accessories

●Resin Base 1 Piece

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)