(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gardening Scissors

Gardening Scissors

Standard Unit Price:
SGD 30.37-
Days to Ship :
9 Day(s)

[Features]
· Ergonomically designed for effortless cutting.
· Has a durable and fatigue-resistant elastomer + glass fiber handle.
[Applications]
· Gardening

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Gardening Scissors
  • Cutting Performance(mm)
    16
  • Blade Length(mm)
    56
  • Overall Length(mm)
    250
  • Material (handle)
    Elastomer + Glass Fiber Handle
  • Specifications
    Hard Chrome Plated + Titanium Coating High Frequency Temperating Process
  • Mass(g)
    220
  • Features
    It has an ergonomic design that can be cut with light force. It has a durable and fatigue-resistant elastomer + glass fiber handle.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material (blade)

Refine by

  • High Carbon Edge Steel
  • Stainless Steel
  • Clear
Trusco Code

Refine by

  • 402-6748
  • 402-6730
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Stainless Steel
402-6730
9 Day(s)
SGD 30.37

Part Number : T-205SS
Days to Ship 9 Day(s)
Standard Unit Price SGD 30.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Gardening Scissors
  • Cutting Performance(mm)
    16
  • Blade Length(mm)
    56
  • Overall Length(mm)
    250
  • Material (blade)
    Stainless Steel
  • Material (handle)
    Elastomer + Glass Fiber Handle
  • Specifications
    Hard Chrome Plated + Titanium Coating High Frequency Temperating Process
  • Trusco Code
    402-6730
  • Mass(g)
    220
  • Features
    It has an ergonomic design that can be cut with light force. It has a durable and fatigue-resistant elastomer + glass fiber handle.
1 pc.
High Carbon Edge Steel
402-6748
9 Day(s)
SGD 47.60

Part Number : T-205T
Days to Ship 9 Day(s)
Standard Unit Price SGD 47.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Gardening Scissors
  • Cutting Performance(mm)
    16
  • Blade Length(mm)
    56
  • Overall Length(mm)
    250
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Elastomer + Glass Fiber Handle
  • Specifications
    Hard Chrome Plated + Titanium Coating High Frequency Temperating Process
  • Trusco Code
    402-6748
  • Mass(g)
    220
  • Features
    It has an ergonomic design that can be cut with light force. It has a durable and fatigue-resistant elastomer + glass fiber handle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Ergonomic design that can be cut with light force.

Specification

●Cutting Performance(mm):16
●SPQ(piece):6

Materials

●Hard Chrome Plate + Titanium Coating
●Induction Hardening by High Frequency

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)