(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cotton Masker

Cotton Masker

Standard Unit Price:
SGD 5.30-
Days to Ship :
8 Day(s)

[Features]
· Due to the use of corona discharge processing in the high-density polyethylene film, dripping and splattering are prevented.
· Tapes have been color coded as per size for easy distinction.
[Applications]
· For building exterior painting.

Basic Specifications

  • Product Type
    Masker
  • Material (sheet, film)
    High Density Polyethylene
  • Material (tape)
    Cloth tape
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • Features 1
    Tapes have been color coded as per size for easy distinction.
  • Application 1
    For Wet Building Materials
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 300
  • 550
  • 1100
  • Clear
Color

Refine by

  • Green
  • Brown
  • Blue
  • Clear
Trusco Code

Refine by

  • 409-7815
  • 409-7807
  • 409-7793
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1100
Brown
409-7793
8 Day(s)
SGD 7.10

Part Number : TNM-1100
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.10
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    1100
  • Product Type
    Masker
  • Color
    Brown
  • Material (sheet, film)
    High Density Polyethylene
  • Material (tape)
    Cloth tape
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • Trusco Code
    409-7793
  • Features 1
    Tapes have been color coded as per size for easy distinction.
  • Mass(kg)
    0.36
  • Application 1
    For Wet Building Materials
1 Roll
300
Blue
409-7807
8 Day(s)
SGD 5.50

Part Number : TNM-300
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.50
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    300
  • Product Type
    Masker
  • Color
    Blue
  • Material (sheet, film)
    High Density Polyethylene
  • Material (tape)
    Cloth tape
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • Trusco Code
    409-7807
  • Features 1
    Tapes have been color coded as per size for easy distinction.
  • Mass(kg)
    0.2
  • Application 1
    For Wet Building Materials
1 Roll
550
Green
409-7815
8 Day(s)
SGD 5.30

Part Number : TNM-550
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.30
Quantity 1 Roll

Specificationtitle

  • Width(mm)
    550
  • Product Type
    Masker
  • Color
    Green
  • Material (sheet, film)
    High Density Polyethylene
  • Material (tape)
    Cloth tape
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • Trusco Code
    409-7815
  • Features 1
    Tapes have been color coded as per size for easy distinction.
  • Mass(kg)
    0.24
  • Application 1
    For Wet Building Materials

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since high-density polyethylene film is subjected to corona discharge treatment, prevents dripping.
●Discriminating between sizes is easy because the tape color is separated.

Specification

●Thickness(mm):0.01
●Can be cut by hand

Materials

●Fabric Tape/High Density Polyethylene Film

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)